-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Assembly arrangement
-
Transparent
-
Mounting direction
-
Imprint/indication
-
Mounting direction
-
Mounting direction
-
Clamps
-
Material
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Construction type lens
-
Construction type lens
-
Number of units horizontal
-
Number of units horizontal
-
With label area
-
Number of units horizontal
-
Construction type lens
-
Scannable symbol/barrier free
-
Support ring
-
Material quality
-
Number of units vertical
-
Number of units vertical
-
Material quality
-
Number of units vertical
-
Number of units vertical
-
Utilization
-
Hole diameter
-
Hole diameter
-
Number of units vertical
-
Hole diameter
-
With dust cover
-
Material quality
-
Utilization
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Width opening
-
Width opening
-
Number of modules horizontal (module system)
-
Suitable for touch sensor connector for bus system
-
Width opening
-
Width opening
-
Width opening
-
Width opening
-
Width opening
-
Width opening
-
Number of modules vertical (module system)
-
Height opening
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Height opening
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Height opening
-
Height opening
-
Height opening
-
Outlet direction
-
With mounting grid
-
Surface protection
-
Surface protection
-
Surface protection
-
Model
-
Monitoring window/light outlet
-
Connection system
-
Mounting method
-
Mounting method
-
Mounting method
-
Suitable for subfloor installation duct box
-
With imprint
-
Suitable for wall duct
-
Suitable for built-in installation
-
Suitable for built-in installation
-
Device width
-
Device width
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Flush-mounted installation
-
With exchangeable lens/symbol
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With hinged lid
-
With buses/couplings
-
Suitable for number of connectors
-
Shielded buses
-
Shielded housing
-
Built-in width
-
Luster terminal
-
Built-in height
-
Diameter bore hole (opening)
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of units
-
Number of modules horizontal (module system)
-
Number of units
-
Number of modules horizontal (module system)
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of units
-
Number of units
-
Number of units
-
Number of units
Front plate - 6 Grid module -2x2 gang -Synergy™ Authentic - brushed stainless steel
Front plate - 8 Grid module -2x2 gang -Synergy™ Authentic - brushed stainless steel
Synergy™ - Front plate - for 8 Arteor modules - 2x2 gang -auth. brush. stain. steel
Front plate - 1 Grid module - 1 gang - Synergy™ Authentic - brushed stainless steel
Front plate - 2 Grid module - 1 gang - Synergy™ Authentic - brushed stainless steel
Front plate - 3 Grid module - 2 gang - Synergy™ Authentic - brushed stainless steel
Front plate - 4 Grid module - 2 gang - Synergy™ Authentic - brushed stainless steel
Front plate -1 Grid mod -architrave -Synergy™ Authentic - Polished Stainless steel
Front plate -2 Grid mod -architrave -Synergy™ Authentic - Polished Stainless steel
Front plate -6 Grid module -2x2 gang -Synergy™ Authentic - Polished Stainless steel
Front plate -8 Grid module -2x2 gang -Synergy™ Authentic - Polished Stainless steel
Front plate -1 Grid module - 1 gang - Synergy™ Authentic - Polished Stainless steel
Front plate -2 Grid module - 1 gang - Synergy™ Authentic - Polished Stainless steel
Front plate -3 Grid module - 2 gang - Synergy™ Authentic - Polished Stainless steel
Front plate -4 Grid module - 2 gang - Synergy™ Authentic - Polished Stainless steel
Front plate - 1 Grid module -architrave -Synergy™ Authentic - glossy gold
Arteor™ - BS blanking cover plate - for 2-gang box - White
Arteor™ - BS blanking cover plate - for 2-gang box - Graphite
Arteor™ - Italian/US blanking cover plate - for 2'' x 4'' boxes - White
Arteor™ - Italian/US blanking cover plate - for 2'' x 4'' boxes - Graphite
Arteor™ - US blanking cover plate - for 4'' x 4'' boxes - White
Arteor™ - US blanking cover plate - for 4'' x 4'' boxes - Graphite
Arteor™ - BS blanking cover plate - for 1-gang box - White
Arteor™ - BS blanking cover plate - for 1-gang box - Graphite