-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Nominal voltage
-
Assembly arrangement
-
Number of units
-
Assembly arrangement
-
Number of units
-
Assembly arrangement
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Assembly arrangement
-
Number of phases
-
Type of accessory/spare part
-
Number of units
-
Number of units
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Transparent
-
Mounting direction
-
Mounting direction
-
Imprint/indication
-
Mounting direction
-
Imprint/indication
-
Imprint/indication
-
Imprint/indication
-
Nominal current
-
Accessory
-
Imprint/indication
-
Imprint/indication
-
Imprint/indication
-
Number of contacts as normally open contact
-
Clamps
-
Mounting method box
-
Material
-
Number of units horizontal
-
Material
-
With label area
-
Number of units horizontal
-
Scannable symbol/barrier free
-
With nail
-
Number of units horizontal
-
Support ring
-
Construction type lens
-
Material
-
Number of units horizontal
-
Construction type lens
-
Number of units horizontal
-
Rated current
-
Rated current
-
Number of units horizontal
-
Construction type lens
-
Number of units horizontal
-
Spare part
-
Lockable
-
Protective contact
-
Number of contacts as normally closed contact
-
Protective contact
-
With connection space
-
Number of units vertical
-
Material quality
-
Material quality
-
Material quality
-
Utilization
-
Utilization
-
Mounting method of the module inserts
-
Number of units vertical
-
With dust cover
-
Material quality
-
Number of units vertical
-
Utilization
-
Number of units vertical
-
Material quality
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Number of units vertical
-
Hole diameter
-
Material quality
-
Hole diameter
-
Utilization
-
Mounting method of the module inserts
-
Rated fault current
-
Hole diameter
-
With dust cover
-
Type of device
-
Utilization
-
Number of modules horizontal (module system)
-
Suitable for touch sensor connector for bus system
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Push button switch
-
Method of operation
-
Number of modules horizontal (module system)
-
Width opening
-
Width opening
-
Width opening
-
Number of modules horizontal (module system)
-
Width opening
-
Width opening
-
Width opening
-
Width opening
-
Width opening
-
Method of operation
-
Mounting track
-
Width opening
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Outlet direction
-
Number of modules vertical (module system)
-
Height opening
-
Number of modules vertical (module system)
-
Height opening
-
Height opening
-
Height opening
-
Height opening
-
Outlet direction
-
Height opening
-
With mounting grid
-
Surface protection
-
Surface protection
-
Surface protection
-
With mounting grid
-
Model
-
Monitoring window/light outlet
-
Surface protection
-
Model
-
Monitoring window/light outlet
-
Surface protection
-
Model
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Connection system
-
Model
-
Strain relief possibility
-
Model
-
Model
-
Mounting method
-
Mounting method
-
Mounting method
-
Imprintable label
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Mounting method installation unit
-
Suitable for subfloor installation duct box
-
With screws
-
With screws
-
With mounting plate
-
With imprint
-
With imprint
-
Number of ports USB-C
-
Contactless type
-
Suitable for wall duct
-
Suitable for mounting in round junction box 60 mm
-
Suitable for wall duct
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Suitable for built-in installation
-
Suitable for built-in installation
-
With lighting
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Device height
-
With strain relief
-
Type of fastening
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Imprint
-
Device height
-
Suitable for mounting on DIN-rail 35 mm
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
Number of poles
-
Flush-mounted installation
-
With exchangeable lens/symbol
-
With exchangeable lens/symbol
-
With complemantary luminous signal
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With built-in installation box
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With built-in installation box
-
Number of modules (module system)
-
Function lighting
-
Number of modules (module system)
-
With hinged lid
-
With buses/couplings
-
Over voltage protection
-
Metallic colour
-
With hinged lid
-
Fault current protection
-
Suitable for number of connectors
-
Wiring system
-
With miniature fuse
-
Wiring system
-
Wiring system
-
Eject-mechanism
-
Number of active contacts (round)
-
Shielded buses
-
Number of active contacts (flat)
-
Insulated mounting
-
Shielded housing
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
With function lighting
-
Built-in width
-
Luster terminal
-
With orientation lighting
-
Built-in height
-
Heating switch
-
Diameter bore hole (opening)
-
Diameter bore hole (opening)
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Diameter bore hole (opening)
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Frequency
-
Type of lighting
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Latin wood species
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Wood Climate area
-
Prewired
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cover
-
Cover
-
Connected object
-
Illumination
-
Number of units
-
Number of modules horizontal (module system)
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of units
-
Number of modules horizontal (module system)
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
Synergy™ Authentic - 3 gang 2-way switch - 10AX - Glossy gold
Synergy™ Authentic - 4 gang 2-way switch - 10AX- Glossy gold
Synergy™ Authentic - 1 gang intermediate switch - 10AX- Glossy gold
Synergy™ - Yoke - for 6 Grid modules - 3 gang - for White, st. steel, satin brass
Synergy™ - Yoke - for 2 gang Mosaic front plate - 4 Mosaic modules
Synergy™ - Yoke - for 3 gang Mosaic front plate - 6 Mosaic modules
Synergy™ - Yoke - for 1 Grid module - 1 gang - for White, st. steel, satin brass
Synergy™ - Yoke - for 2 Grid modules - 1 gang - for White, st. steel, satin brass
Synergy™ - Yoke - 1 Grid module - architrave - for White, st. steel, satin brass
Synergy™ - Yoke - 2 Grid modules - architrave - for White, st. steel, satin brass
Synergy™ - Yoke - for 3/4 Grid modules - 2 gang - for White, st. steel, satin brass
Arteor™ - Support frame - for German/French boxes - claw mounting - 1 or 2 modules
Arteor™ - Support frame - for German/French boxes - 2 x 6 horizontal modules
Arteor™ - Support frame - for US type boxes - 2'' x 4'' - 2 modules
Arteor™ - Support frame - for US type boxes - 4'' x 4'' - 2,3 and 4 modules
Arteor™ - Support frame - for BS type boxes - 1-gang - 1 or 2 modules
Arteor™ - Support frame - for BS type boxes - 2-gang - 2 x 2 modules
Arteor™ - Support frame - for BS type boxes - 1-gang - 3 modules
Arteor™ - Support frame - for BS type boxes - 2-gang - 3 modules
Arteor™ - Support frame - for German/French boxes - 4 modules
Arteor™ - Support frame - for German/French boxes - 6 horizontal modules
Arteor™ - Support frame - for US type boxes - 4'' x 4'' - 2 x 3 modules
Arteor™ - Support frame - for italian/US type boxes - 2'' x 4'' - 1,2 or 3 modules
Arteor™ - Panel mounting support - for 1-3 mm thick panels - 2 modules