-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Number of units
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Number of buses/couplings
-
Lamp power
-
Number of phases
-
Number of units
-
Rated voltage
-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Type of connector
-
Type of connector
-
Clamps
-
Type of connector
-
Mounting direction
-
Lamp voltage
-
Mounting direction
-
Imprint/indication
-
Clamps
-
Nominal current
-
Nominal current
-
Type of connector
-
Material
-
Support ring
-
Type of socket outlet
-
Duct installation
-
Type of socket outlet
-
Material
-
Type of socket outlet
-
Type of socket outlet
-
Support ring
-
Duct installation
-
Lockable
-
Type of socket outlet
-
Suitable for modular domestic switching devices
-
Number of units horizontal
-
Construction type lens
-
Material
-
Number of poles (total)
-
Cable strain relief
-
Protective contact
-
Rated current
-
Material quality
-
With dust cover
-
With dust cover
-
Floor box/subfloor mounted
-
Utilization
-
Utilization
-
Material quality
-
Material quality
-
Utilization
-
Material quality
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Material quality
-
Utilization
-
Floor box/subfloor mounted
-
Utilization
-
Utilization
-
Material quality
-
Utilization
-
Utilization
-
Operating voltage
-
Socket
-
Utilization
-
Category
-
Category
-
Technology
-
Width opening
-
Shape
-
Shape
-
Outlet direction
-
With terminal resistor
-
Outlet direction
-
Outlet direction
-
Dimensions
-
Dimensions
-
Lamp shape
-
Height opening
-
With bus/coupling
-
Model
-
DAB+
-
Surface mounting
-
Surface protection
-
Surface protection
-
Tap loss at 860 MHz
-
Tap loss at 860 MHz
-
DAB+
-
Surface protection
-
Model
-
Tap loss at 860 MHz
-
Tap loss at 860 MHz
-
Model
-
Connection system
-
Surface mounting
-
Model
-
Halogen
-
Surface protection
-
With mounting grid
-
Model
-
Connection system
-
Surface protection
-
Model
-
Model
-
Mounting method
-
Imprintable label
-
Suitable for remote power supply
-
Tap loss at 2150 MHz
-
Mounting method
-
Tap loss at 2150 MHz
-
Suitable for remote power supply
-
Mounting method
-
Tap loss at 2150 MHz
-
Tap loss at 2150 MHz
-
Total length
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Tap loss at 2150 MHz
-
Number of outlets
-
With imprint
-
With imprint
-
Number of outlets
-
Number of outlets
-
Number of outlets
-
Xenon
-
Krypton
-
Suitable for subfloor installation duct box
-
Number of ports USB-C
-
Ambient temperature during operating
-
Suitable for cable modem
-
Suitable for cable modem
-
Suitable for wall duct
-
With lighting
-
Through loss at 860 MHz
-
Through loss at 860 MHz
-
Through loss at 860 MHz
-
Through loss at 860 MHz
-
Suitable for built-in installation
-
Through loss at 860 MHz
-
Centre plate
-
Device width
-
With label space
-
Device width
-
Device width
-
With label space
-
Device width
-
Through loss at 2150 MHz
-
Device width
-
Through loss at 2150 MHz
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Device height
-
With strain relief
-
Type of fastening
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
TV frequency band
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Number of socket outlets switchable
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Suitable for torches
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Radio frequency band
-
Radio frequency band
-
Suitable for pointer
-
Wire stock
-
Separate earthing connection
-
Separate earthing connection
-
SAT frequency band
-
With Wi-Fi signal repeater
-
Flush-mounted installation
-
With cover frame
-
With complemantary luminous signal
-
Additional equipment possible
-
Dust protection cap
-
With cover frame
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Compatible with third-party covers
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Separate strain relief
-
With duct entry
-
Mounting method shielding connection
-
RAL-number (similar)
-
Mounting method shielding connection
-
RAL-number (similar)
-
RAL-number (similar)
-
With cable entry
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Mounting method shielding connection
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
With screw gland entry
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
With buses/couplings
-
With buses/couplings
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Contact type
-
Suitable for number of connectors
-
Shock resistant
-
Suitable for number of connectors
-
Contact type
-
Fault current protection
-
Isolated connections
-
With miniature fuse
-
Mechanical coding
-
Eject-mechanism
-
Number of active contacts (round)
-
Shielded buses
-
Colour coding
-
Colour coding
-
Number of active contacts (flat)
-
Insulated mounting
-
Shielded housing
-
With function lighting
-
Luster terminal
-
Luster terminal
-
With orientation lighting
-
Built-in width
-
Built-in width
-
Built-in height
-
Diameter bore hole (opening)
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Diameter
-
With loop through function
-
With on/off switch
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Wireless
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Frequency
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cable support
-
Cover
-
Cover
-
Cover
-
Cover
-
Cover
-
Connected object
-
Number of units
-
Number of units
-
Terminal type
Synergy™ Sleek - Telephone socket British telecom Secondary Glossy gold
Synergy™ Sleek - Telephone socket RJ11/RJ12 Glossy gold
Synergy™ Authentic - Telephone socket British telecom Master Brushed Stainless steel
Synergy™ Authentic - Telephone socket British telecom Secondary Brushed Stainless steel
Synergy™ Authentic - Telephone socket RJ11/RJ12 Brushed Stainless steel
Synergy™ Authentic - Telephone socket British telecom Master - Polished Stainless steel
Synergy™ Authentic - Telephone socket British telecom Secondary - Polished Stainless steel
Synergy™ Authentic - Telephone socket RJ11/RJ12 - Polished Stainless steel
Synergy™ Authentic - Telephone socket British telecom Master Glossy gold
Synergy™ Authentic - Telephone socket British telecom Secondary Glossy gold
Synergy™ Authentic - Telephone socket RJ11/RJ12 Glossy gold
Arteor™ - HD15 socket - preterminated - 1 module - White
Arteor™ - Female USB DATA amplifier - for data transfer - White - square version
Arteor™ - Display port socket - preterminated - 1 module - White
Arteor™ - 3.5mm Jack socket - preterminated - 1 module - White
Arteor™ - 2 x RCA socket - preterminated - 1 module - White
Arteor™ - USB female 2.0 socket - preterminated - with a 15 cm cord - 1 module - White
Arteor™ - HDMI socket - preterminated - 1 module - White
Arteor™ - 2 x RCA socket - 1 module - White
Arteor™ - 3 x RCA socket - 1 module - White
Arteor™ - USB female socket - 1 module - White
Arteor™ - HD15 + 3.5mm Jack socket - screw terminal connection - 1 module - White
Arteor™ - 3.5mm Jack socket - screw terminal connection - 1 module - White
Arteor™ - BNC 75 socket - 1 module - White