-
Nominal voltage
-
Number of phases
-
Assembly arrangement
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Assembly arrangement
-
Transparent
-
Imprint/indication
-
Nominal current
-
Nominal current
-
Mounting direction
-
Imprint/indication
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Type of connector
-
Power consumption
-
Imprint/indication
-
Power consumption
-
Material
-
Lockable
-
Material
-
Number of units horizontal
-
Protective contact
-
Protective contact
-
Number of units horizontal
-
Lockable
-
Support ring
-
Material quality
-
Operating voltage
-
Number of units vertical
-
Material quality
-
Material quality
-
Operating voltage
-
Material quality
-
Utilization
-
With dust cover
-
Rated fault current
-
Number of units vertical
-
Operating voltage
-
Output voltage
-
Number of modules horizontal (module system)
-
Output voltage
-
Number of modules horizontal (module system)
-
Output voltage
-
Max. output current
-
Number of active contacts (square)
-
Number of modules vertical (module system)
-
Max. output current
-
Special tool necessary
-
Number of active contacts (square)
-
Outlet direction
-
Number of modules vertical (module system)
-
Surface protection
-
Model
-
Model
-
Model
-
With mounting grid
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Surface protection
-
Number of ports USB-A
-
Mounting method
-
Mounting method
-
Number of ports USB-A
-
Number of ports USB-A
-
Mounting method
-
Mounting method
-
Imprintable label
-
Number of ports USB-C
-
Number of ports USB-C
-
Suitable for subfloor installation duct box
-
Number of ports USB-C
-
With imprint
-
Max. current rating of USB power supply
-
Suitable for wall duct
-
Suitable for built-in installation
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device height
-
Number of socket outlets switchable
-
Device height
-
Number of socket outlets switchable
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Device height
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Type of fastening
-
With strain relief
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
Flush-mounted installation
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Concurrently switching neutral conductor
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
With enhanced contact protection
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
Metallic colour
-
Over voltage protection
-
Fault current protection
-
Fault current protection
-
Suitable for number of connectors
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
Insulated mounting
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
Shielded buses
-
With function lighting
-
Shielded housing
-
With orientation lighting
-
Built-in width
-
Luster terminal
-
Built-in height
-
Built-in height
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
Screened
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With loop through function
-
Number of loop throughs
-
With on/off switch
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Compliant with UK Building Regulations Part M
-
Width
-
Width
-
Height
-
Height
-
Height
-
Wireless
-
Depth
-
Depth
-
Wireless
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Power Delivery
-
Power Delivery
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
USB Output Power
-
USB Output Power
-
USB Output Power
-
USB Output Power
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Entry membrane gland type
-
Cable support
-
Cable support
-
Cable support
-
Cover
-
Cover
-
Cover
-
Cover
-
Connected object
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of units
Plate 1 gang BS 13A sp switched + USB A graphite
Plate 1 gang BS 13A sp switched + USB A magnesium
Plate 1 gang BS 13A sp switched + USB A soft alu
Plate 1 gang BS 13A SP switched + USB C white
Plate 1 gang BS 13A SP switched + USB C soft aluminium
Plate 1 gang BS 13A SP switched + USB C graphite
Plate 1 gang BS 13A SP switched + USB C magnesium
Plate 1 gang BS 13A SP switched + USB C champagne
Plate 1 gang BS 13A SP switched + USB C dark bronze
Plate 1 gang BS 13A SP switched + USB C bss
Plate 1 gang BS 13A SP + USB C white
Plate 1 gang BS 13A SP + USB C soft aluminium
Plate 1 gang BS 13A SP + USB C graphite
Plate 1 gang BS 13A SP + USB C magnesium
Plate 1 gang BS 13A SP + USB C champagne
Plate 1 gang BS 13A SP + USB C dark bronze
Plate 1 gang BS 13A SP + USB C bss
Plate 1 gang multistandard switched socket + USB C white
Plate 1 gang multistandard switched socket + USB C soft aluminium
Plate 1 gang multistandard switched socket + USB a graphite
Plate 1 gang multistandard switched socket + USB a magnesium
Plate 1 gang multistandard switched socket + USB a champagne
Mallia Senses - 1 gang single pole switched socket outlet - with USB A 15W charger - Champagne
Mallia Senses - 1 gang single pole switched socket outlet - with USB A 15W charger - Dark Bronze