-
Nominal voltage
-
Number of phases
-
Assembly arrangement
-
Number of units
-
Assembly arrangement
-
Number of units
-
Number of phases
-
Type of switch
-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Nominal voltage
-
Number of units
-
Nominal voltage
-
Number of units
-
Assembly arrangement
-
Nominal voltage
-
Number of phases
-
Assembly arrangement
-
Type of switch
-
Nominal voltage
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Transparent
-
Imprint/indication
-
Nominal current
-
Nominal current
-
Imprint/indication
-
Imprint/indication
-
Nominal current
-
Imprint/indication
-
Nominal current
-
Nominal current
-
Mounting direction
-
Mounting direction
-
Suitable for pulse button
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Imprint/indication
-
Nominal current
-
Number of contacts as normally open contact
-
Folding
-
Mounting direction
-
Transparent
-
Lockable
-
Material
-
Protective contact
-
Protective contact
-
Material
-
Protective contact
-
Type of socket outlet
-
Protective contact
-
Lockable
-
Rated current
-
Suitable for roller shutter switch
-
Rated current
-
Rated current
-
Type of socket outlet
-
Type of socket outlet
-
Number of contacts as normally closed contact
-
Extendable
-
Type of socket outlet
-
Suitable for modular domestic switching devices
-
Rated current
-
Material quality
-
Material quality
-
Material quality
-
Rated fault current
-
Number of socket outlets
-
Material quality
-
Material quality
-
Material quality
-
Material quality
-
Rated fault current
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Method of operation
-
Voltage reversible
-
Voltage reversible
-
Suitable for venetian-/roller shutter switch
-
Shape
-
Method of operation
-
Shape
-
Number of active contacts (square)
-
Nominal voltage low value
-
Nominal voltage low value
-
Nominal voltage low value
-
Nominal voltage low value
-
Length
-
Surface protection
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Nominal voltage high value
-
Model
-
Model
-
Model
-
Nominal voltage high value
-
In housing
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Number of ports USB-A
-
Mounting method
-
Mounting method
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Mounting method
-
In tube base housing
-
Degree of protection (NEMA)
-
Number of ports USB-A
-
Rated output
-
Rated output
-
Number of ports USB-C
-
Number of ports USB-C
-
Printed circuit board/module
-
Contactless type
-
Current supply
-
With lighting
-
With lighting
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Push button mode
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Number of socket outlets switchable
-
Number of socket outlets switchable
-
Type of fastening
-
Device height
-
Number of socket outlets switchable
-
Device height
-
Type of fastening
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Switching mode
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Number of socket outlets switchable
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Imprint
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With manual radio transmitter
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With radio coding device
-
With Wi-Fi signal repeater
-
With radio controlled push button
-
Number of poles
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Suitable for switch
-
Number of relays
-
Number of relays
-
With cover frame
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Concurrently switching neutral conductor
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for dimmer
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Suitable for venetian shutter switch
-
With duct entry
-
RAL-number (similar)
-
With built-in installation box
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Nominal current socket outlet
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Nominal current socket outlet
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With cable entry
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With screw gland entry
-
Over voltage protection
-
With hinged lid
-
Metallic colour
-
Metallic colour
-
With hinged lid
-
Fault current protection
-
Number of HDMI-connections
-
Shock resistant
-
With miniature fuse
-
Number of USB connections
-
Number of D-Sub sockets 15-pole
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
Insulated mounting
-
Number of audio connections
-
Number of active contacts (flat)
-
With function lighting
-
With function lighting
-
Number of CAT 5E connections
-
With orientation lighting
-
With orientation lighting
-
Number of CAT 6 connections
-
Radio frequency
-
Compatible with Apple HomeKit
-
Compatible with Apple HomeKit
-
Modulation
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Compatible with Google Assistant
-
Rolling code system
-
Special power supply
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Number of commands
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Diameter
-
With loop through function
-
With loop through function
-
With on/off switch
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
Rotated central insert
-
Degree of protection (IP), connected plug
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
For heavy conditions according to VDE
-
Compliant with UK Building Regulations Part M
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Power Delivery
-
USB Output Power
-
USB Output Power
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Prewired
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Tube diameter for wall mounted product
-
Cable support
-
Cable support
-
Cable support
-
Cover
-
Cover
-
Cover
-
Cover
-
Contains Batteries and/or Accumulator
-
Connected object
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
With voice command
-
Programmable
-
Programmable
-
Interoperable connection Protocol
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Number of units
Mosaic™ - Socket - 3 x 2P+E - for installation on trunking - screw term. - standard
Mosaic™ - Socket - 4 x 2P+E - for installation on trunking - screw term. - standard
Mosaic™ - 2P+E socket prog for DLP trunking - screw terminals - German std - red
Mosaic™ - Socket - 2 x 2P+E - for installation on trunking - screw term. - red
Mosaic™ - Socket - 3 x 2P+E - for installation on trunking - screw term. - red
Mosaic™ - 4x2P+E socket prog for DLP trunking - screw terminals - German std - red
Mosaic™ - Socket - 2P+E - for installation on trunking - screw term. - tamperproof
Mosaic™ - Socket - 2 x 2P+E -for installation on trunking -screw term. -tamperproof
Mosaic™ - Socket - 3 x 2P+E -for installation on trunking -screw term. -tamperproof
Mosaic™ - Socket - 4 x 2P+E -for installation on trunking -screw term. -tamperproof
Soliroc™ - Socket outlet - French - 2P + E - automatic terminals and cover - IP 55
Soliroc™ - Socket outlet - French - 2P + E - automatic terminals no cover - IP 20
Soliroc™ - Socket outlet - French - 2P+E - automatic terminals-locked cover - IP55
Arteor™ - Socket - BS 546 - 15 A - 2P+E switched - 3 modules - Magnesium
Arteor™ - Socket -Euro-US- 15A/127V - 16A/250V - 2 x 2P+E + shutters - 3 mod - Magnesium
Arteor™ - Double pole socket - BS 546 - 5 A - 2P+E switched - 1-gang - Magnesium
Arteor™ - Single pole socket - BS 1363:2 - 13 A- 2P+E switched- 1-gang - Magnesium
Arteor™ - Single pole socket - BS 1363:2 - 13 A- 2P+E switched+neon - 2-gang - magn
Arteor™ - Double pole socket outlet - BS 1363:2 - 13A- 2P+E switched- 1-gang -magn
2P+E 1M new RSA socket magnesium
6/16a 3pin com shutter socket in 2 m sq uare white
6/16A 3PIN COM SHUTTER SOCKET IN 2 M SQU ARE MAGNESIUM
Plexo™ - Socket outlet 66 - 1 gang unswitched - opaque lid - 13 A 250 V~ - Grey
Synergy™ - Double pole socket outlet - 1 gang + indicator - 13 A 250 V~ - White