الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Built-in diameter
-
Nominal voltage
-
Bus system KNX
-
Number of units
-
Built-in diameter
-
Assembly arrangement
-
Transparent
-
Sensor type
-
Sensor type
-
Bus system KNX-RF (Radio Frequent)
-
Mounting direction
-
Material
-
With DALI interface
-
Suitable for wall mounting
-
With DALI interface
-
Bus system radio frequent
-
Rated current
-
Material quality
-
With connection cable
-
Constant light control
-
Bus system LON
-
Constant light control
-
HVAC-control
-
Method of operation
-
Bus system Powernet
-
HVAC-control
-
Other bus systems
-
Max. output current
-
Surface protection
-
Forced switch off
-
Model
-
Model
-
Forced switch off
-
Model
-
Surface protection
-
Dimming 1-10 V
-
Animal zone
-
Mounting method
-
Mounting method
-
Mounting method
-
With LED indication
-
Dimming DALI
-
Creep-under protection
-
Creep-under protection
-
Dimming DSI
-
Background monitoring
-
Substation input
-
Temperature
-
Temperature
-
Substation input
-
Temperature
-
Temperature
-
Temperature
-
Dimming Touch and Dim
-
Bus voltage stockable
-
Networkable
-
Networkable
-
Light value memory
-
Dimming with push-button
-
Device width
-
Applicable with button
-
Dimming manufacturer's proprietary system
-
Number of lines to feed
-
Optimum mounting height
-
Optimum mounting height
-
Optimum mounting height
-
Applicable with movement sensor
-
Device height
-
Optimum mounting height
-
Staircase light controller
-
Staircase light controller
-
Device depth
-
Applicable with presence indicator
-
Bridging switch
-
Bridging switch
-
Applicable with time switch/timer
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Applicable with transmission button
-
Max. reach sideways
-
Max. reach sideways
-
Max. presence range
-
Max. presence range
-
Applicable with infrared button
-
With cover frame
-
Surface finishing
-
Surface finishing
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
With duct entry
-
Suitable for wireless transmission
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With cable entry
-
Suitable for wireless transmission
-
Remote operation
-
Remote operation
-
With screw gland entry
-
Supplied remote control
-
Supplied remote control
-
Response value sensitivity adjustable
-
Shock resistant
-
Response value sensitivity adjustable
-
Response value luminosity adjustable
-
Response value luminosity adjustable
-
With signal unit
-
With signal unit
-
Teach-function for response value luminosity
-
Teach-function for response value luminosity
-
Dim function with dimmer basic element
-
Dim function with dimmer basic element
-
Connection cable length
-
Suitable for ceiling mounting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Diameter
-
Diameter
-
Diameter
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Switch-off delay
-
Switching-on delay
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Pivoting range sensor, horizontal
-
Pivoting range sensor, vertical
-
Pivoting range sensor, vertical
-
Response value luminosity
-
Response value luminosity
-
Response value luminosity
-
Response value luminosity
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Number of switching zones
-
Number of switching zones
-
Number of switching zones
-
Number of switching zones
-
Max. starting current
-
Max. starting current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
With alarm function
-
With alarm function
-
With acoustic sensor
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable nature for connection
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Entry membrane gland type
-
Auto switch
-
Auto switch
-
Number of units
LEGRAND
REF. 048875
Surface-mounting box for false ceiling sensors
You can only compare 4 products, you must remove 1 to add this one