-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Transparent
-
Power consumption
-
Power consumption
-
Material
-
Material
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Material quality
-
Material quality
-
Material quality
-
Material quality
-
App control via Bluetooth
-
Method of operation
-
Method of operation
-
Method of operation
-
Method of operation
-
Push button switch
-
Output voltage
-
Dimming phase cut-on
-
Number of channels
-
Dimming phase cut-on
-
Surface protection
-
Dimming phase cut-off
-
Surface protection
-
Model
-
Surface protection
-
Surface protection
-
Power control stepless
-
Dimming phase cut-off
-
Surface protection
-
Mounting method
-
Serial dimmer
-
Serial dimmer
-
Mounting method
-
Mounting method
-
With mounting plate
-
With temperature sensor
-
Basic element without cover
-
Substation input
-
Substation input
-
Number of rockers
-
Light value memory
-
Light value memory
-
Applicable with button
-
Device width
-
Applicable with button
-
Device width
-
Switching contact
-
Device width
-
Device width
-
Device width
-
Type of fastening
-
Applicable with movement sensor
-
Device height
-
Device height
-
Applicable with movement sensor
-
Type of fastening
-
Type of fastening
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
Applicable with time switch/timer
-
Applicable with transmission button
-
Applicable with transmission button
-
Applicable with infrared button
-
Applicable with infrared button
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Min. brightness controllable
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Function lighting
-
Switch capacity
-
Switch capacity
-
Wiring system
-
Wiring system
-
Heating switch
-
Compatible with Apple HomeKit
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Control voltage
-
Compatible with Amazon Alexa
-
Control voltage
-
Control voltage
-
Control voltage
-
Control voltage
-
Control voltage
-
Control voltage
-
Control voltage
-
Control voltage
-
Control voltage
-
Control voltage
-
Control voltage
-
Control voltage
-
IFTTT support available
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Nominal power inductive load
-
Min. depth of built-in installation box
-
Nominal power inductive load
-
Nominal power inductive load
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Nominal power capacitive load
-
Nominal power capacitive load
-
Nominal power capacitive load
-
Max. switching power LED
-
Max. switching power LED
-
Max. switching power LED
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Type of lighting
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Type of load
-
Type of load
-
Type of load
-
Type of load
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
With socket outlet
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Illumination
-
Illumination
Synergy™ Authentic - Push on/off 2 gang 2-way rotary dimmer - 400W - Polished Stainless steel
Synergy™ Authentic - Push on/off rotary dimmer - 1000W - Glossy gold
Synergy™ Authentic - universal rotary dimmer (LED & Halogen) - 300W - Glossy gold
Synergy™ Authentic - Push on/off 2-way rotary dimmer - 400W - Glossy gold
Synergy™ Authentic - Push on/off 2 gang 2-way rotary dimmer - 400W - Glossy gold
Synergy™ - Dimmer Grid module - push dimmer - 2 way - 300 W - White
Synergy™ - Dimmer Grid module - push dimmer - 2 way - 300 W - anthracite
Belanko S - rotary dimmer incan/ halogen - 1000W - White
Belanko S - universal rotary dimmer (LED & Halogen) - 300W - White
Belanko S - rotary dimmer incan/ halogen - 1000W - Anthracyte
Belanko S - universal rotary dimmer (LED & Halogen) - 300W - Anthracyte
Belanko S - rotary dimmer incan/ halogen - 1000W - Ivory
Belanko S - universal rotary dimmer (LED & Halogen) - 300W - Ivory
Rotary dimmer Synergy - 1 gang - 5 W/ 300 W- 100/240 V~ - 50/60 Hz - white
Arteor™ with Netatmo - Connected switch with neutral (with dimmer option) 150W, 1 module - White
Arteor™ with Netatmo - Connected switch with neutral (with dimmer option) 150W, 1 module - Soft Alu
Arteor™ with Netatmo - Connected switch with neutral (with dimmer option) 150W, 1 module - Magnesium
Arteor™ with Netatmo - Connected switch with neutral (with dimmer option) 150W, 1 module - Champagne
Galion - 1 gang 5 to 300 watts -incandescent or 5 to 75 watts led rotary dimmer -100-240 volts - 50/60 HZ -White
Galion - 1 gang 400VA stepless Fan controller - 230 volts -White
Galion - 1 gang 5 to 300 watts -incandescent or 5 to 75 watts led rotary dimmer -100-240 volts - 50/60 HZ -Matt Black
Galion - 1 gang 5 to 300 watts -incandescent or 5 to 75 watts led rotary dimmer -100-240 volts - 50/60 HZ -Rose Gold
Galion - 1 gang 400VA stepless Fan controller - 230 volts -Matt Black
Galion - 1 gang 400VA stepless Fan controller - 230 volts -Rose Gold