-
Nominal voltage
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Nominal voltage
-
Nominal voltage
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Nominal voltage
-
Rated voltage
-
Nominal voltage
-
Assembly arrangement
-
Number of phases
-
Number of units
-
Transparent
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Mounting direction
-
Imprint/indication
-
Nominal current
-
Material
-
Rated current
-
Number of contacts as normally closed contact
-
Rated current
-
With light source
-
Number of contacts as normally closed contact
-
Material
-
With light source
-
Rated current
-
Number of contacts as normally closed contact
-
Rated current
-
Rated current
-
Rated current
-
Number of poles (total)
-
Construction type lens
-
Construction type lens
-
Protective contact
-
Rated current
-
Number of units horizontal
-
Rated current
-
Lockable
-
Material quality
-
Material quality
-
Material quality
-
Material quality
-
Hole diameter
-
Hole diameter
-
Method of operation
-
Method of operation
-
Method of operation
-
Push button switch
-
Method of operation
-
Push button switch
-
Method of operation
-
Method of operation
-
Method of operation
-
Number of channels
-
With flashlight
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
With fixed symbol/imprint
-
Model
-
With mounting grid
-
Mounting method
-
Mounting method
-
Mounting method
-
Number of revolving contacts
-
Mounting method
-
Number of revolving contacts
-
Mounting method
-
Mounting method
-
Mounting method
-
Number of ports USB-A
-
With exchangeable symbol
-
Contactless type
-
With mounting plate
-
Contactless type
-
With mounting plate
-
Ambient temperature during operating
-
Lamp holder
-
Number of ports USB-C
-
Application as button
-
Suitable for subfloor installation duct box
-
Number of rockers
-
Number of rockers
-
Mechanical controllable
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Substation input
-
Suitable for wall duct
-
With lighting
-
With lighting
-
Electronic controllable
-
Light value memory
-
Suitable for built-in installation
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Applicable with button
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Colour light source
-
Imprint
-
Type of fastening
-
Device height
-
Type of fastening
-
Device height
-
Imprint
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Applicable with movement sensor
-
Device height
-
Device height
-
Imprint
-
Imprint
-
Imprint
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
Number of poles
-
Number of poles
-
Number of poles
-
Applicable with transmission button
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Applicable with infrared button
-
Flush-mounted installation
-
Additional equipment possible
-
Feedback-signal contact
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
Label space/information surface
-
Unlocking method
-
Unlocking method
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Function lighting
-
Connection type auxiliary circuit
-
Function lighting
-
Function lighting
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
Switch capacity
-
Max. lamp power
-
Fault current protection
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Insulated mounting
-
Number of buttons
-
Number of buttons
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
With function lighting
-
With orientation lighting
-
Built-in width
-
Built-in height
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Diameter bore hole (opening)
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Power Delivery
-
Frequency
-
Frequency
-
Standby consumption
-
Type of lighting
-
Type of lighting
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Cable support
-
Cover
-
Contains Batteries and/or Accumulator
-
Connected object
-
Illumination
-
Illumination
-
Illumination
-
Terminal type
Galion - 1 gang push-button 16A with Bell marking - Champagne
Galion - 1 gang push-button 16A with Bell marking - Dark Silver
Mallia Senses - 1 gang push button 6A - Matt White
Mallia Senses - 1 gang push button 6A - Matt Black
Belanko S - 1G 1W 6A push button white
Belanko S - 1 gang bell push with BELL marking - 6A - White
Belanko S - 1 gang indicator and bell push - 6A - White
Belanko S - 2 gang push button - 6A - White
Belanko S - 1 gang 1-way push button - 6A - Anthracyte
Belanko S - 1 gang bell push with BELL marking - 6A - Anthracyte
Belanko S - 1 gang indicator and bell push - 6A - Anthracyte
Belanko S - 2 gang push button - 6A - Anthracyte
Belanko S - 1 gang 1-way push button - 6A - Ivory
Belanko S - 1 gang bell push with BELL marking - 6A - Ivory
Belanko S - 1 gang indicator and bell push - 6A - Ivory
Belanko S - 2 gang push button - 6A - Ivory
Belanko S - 1 gang push button shutter with marking -6A - White
Belanko S - 1 gang push button shutter with marking -6A - Anthracyte
Belanko S - 1 gang push button shutter with marking -6A - Ivory
Belanko S - security switch - 1A - White
Belanko S - security switch - 1A - Anthracyte
Kaptika - Push-button - flush mounting - 6 A 250 V~ - White
Kaptika - Illuminated push-button - 6 A 250 V~ - White
Kaptika - Push-button with "bell" symbol - 6 A 250 V~ - White