Arteor™ - 2 x 2-way + 1-way switch - 20 AX - 250 V~ - 3-gang - round - 2 mod -magn
Key fob Arteor for switches 5722 30/31, 5727 30 and 573493
Key fob Arteor for switches 5 722 30/31/53, 5 727 30/53 and 5 734 93 - magnesium
Arteor™ - Fan controller - AC speed control - 4 positions - 2 modules - White
Arteor™ - Fan controller - AC speed control - 4 positions - 2 modules - Magnesium
Batibox - Junction flush mounting box - 1 gang depth 40 mm - dry partitions
Niloé™ - TV-R-SAT-SAT multiple star socket - attenuation 1.5 dB - Ivory
Arteor™ - Cable outlet - 45 A - BS 1-gang - 2 modules - White
Kaptika - Television socket - flush mounting - male connector - White
Kaptika - Television socket - flush mounting - male connector - Ivory
Synergy™ Sleek - single male TV socket Brushed Stainless steel
Synergy™ Sleek - single "F" type TV socket Brushed Stainless steel
Synergy™ Sleek - TV-R-SAT socket Brushed Stainless steel
Synergy™ Sleek - single male TV socket - Polished Stainless steel
Synergy™ Sleek - single "F" type TV socket - Polished Stainless steel
Niloé™ - TV single star socket - "F-F" feedthrough - attenuation 1 dB - White
Niloé™ - TV single star socket - "F" type - attenuation 1 dB - White
Niloé™ - TV-R-SAT-SAT multiple star socket - attenuation 1.5 dB - White
Niloé™ - TV single star socket - "F-F" feedthrough - attenuation 1 dB - Ivory
Niloé™ - TV single star socket - "F" type - attenuation 1 dB - Ivory
Niloé™ - TV-SAT passthrough socket - attenuation -14 dB - Ivory
Niloé™ - TV-SAT terminal socket - attenuation -10 dB - Ivory
Niloé™ - TV-SAT multiple star socket - attenuation 1 dB - Ivory
Batibox - Flush mounting box - 1 gang for 20/32 A sockets depth 50 mm - masonry