-
Construction type
-
Type of accessory/spare part
-
Input voltage
-
Construction type
-
Input voltage
-
Input voltage
-
Type of accessory/spare part
-
Input voltage
-
Input voltage
-
Input voltage
-
Input voltage
-
Type of accessory/spare part
-
Input voltage
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Accessory
-
Primary frequency
-
Primary frequency
-
Primary frequency
-
Primary frequency
-
Primary frequency
-
Number of phases primary
-
Spare part
-
Number of phases primary
-
Secondary frequency
-
Output voltage
-
Secondary frequency
-
Output voltage
-
Output voltage
-
Output voltage
-
Output voltage
-
Output voltage
-
Output voltage
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
USB interface
-
USB interface
-
Number of phases secondary
-
Number of phases secondary
-
With communication interface RS-232
-
With communication interface RS-232
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Suitable for network-management
-
Suitable for network-management
-
USV- technology
-
USV- technology
-
USV- technology
-
Modular
-
Max. voltage distortion output (linear load)
-
Max. voltage distortion output (linear load)
-
Max. voltage distortion output (linear load)
-
Output power factor
-
Output power factor
-
Output power factor
-
Output power factor
-
Potential free switch contact
-
Overall efficiency
-
Potential free switch contact
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Efficiency in eco-mode
-
Efficiency in eco-mode
-
Efficiency in eco-mode
-
Efficiency in eco-mode
-
Auto shut down function
-
Auto shut down function
-
Input connection
-
Input connection
-
Input connection
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C19
-
Number of output connections C19
-
Number of output connections C19
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections fixed connection
-
Number of output connections fixed connection
-
SNMP
-
SNMP
-
Number of output connections French standard (Type E)
-
Number of output connections French standard (Type E)
-
Number of output connections French standard (Type E)
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Sound level
-
Sound level
-
Sound level
-
Sound level
-
Terminal marking indication
-
Terminal marking indication
-
Type of load
-
Type of load
-
Type of load
-
Halogen free
-
Halogen free
-
With socket outlet
-
With socket outlet
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Regulation Type (Pack1)
-
Battery ou Accumulator (Pack2)
-
Pack2 Location
-
Regulation Type (Pack2)
External manual bypass - for Daker DK 4500-6000-10000
Keor Compact parallel kit
Keor Compact Batt Cabinet 10kVA with internal batteries
Keor Compact Batt Cabinet 15kVA with internal batteries
Keor Compact Batt Cabinet 20kVA with internal batteries
Keor Compact 10kVA with internal batteries
Keor Compact 15kVA with internal batteries
Keor Compact 20kVA with internal batteries
Keor Compact RS-485 MODBUS Card
Legrand Keor SPE Tower 750VA - UPS (tower)
Legrand Keor SPE Tower 1kVA - UPS (tower)
Legrand Keor SPE Tower 1.5kVA - UPS (tower)
Legrand Keor SPE Tower 2kVA - UPS (tower)
Legrand Keor SPE Tower 3kVA - UPS (tower)
19" Rack/Tower Type External Battery Cabinet for Keor SPE R/T Line-Interactive UPS family
19" Rack/Tower Type External Battery Cabinet for Keor SPE R/T Line-Interactive UPS family
19" Rack/Tower Type External Battery Cabinet for Keor SPE R/T Line-Interactive UPS family
19" Rack/Tower Type External Battery Cabinet for Keor SPE R/T Line-Interactive UPS family
Legrand Keor PDU 800VA - French Input - 8 French Sockets (backup + surge protected), USB
Legrand Keor PDU 800VA - British Input - 8 IEC Sockets (backup + surge protected), USB
UPS KEOR PDU 800VA FR/GR/IT input 8 IEC outpout black