-
Version as glazed door
-
Version as glazed door
-
Version as door for disconnecting switch interlocking
-
Material
-
Model
-
Surface finishing
-
Surface finishing
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
Halogen free
Transparent door for XL3 S 630 enclosures usable faceplate height 1950 mm width 36 modules
Transparent door for XL3 S 630 enclosures usable faceplate height 2100 mm width 16 modules
Transparent door for XL3 S 630 enclosures usable faceplate height 2100 mm width 24 modules
Transparent door for XL3 S 630 enclosures usable faceplate height 2100 mm width 36 modules
Transparent door for XL3 S 630 enclosures usable faceplate height 2250 mm width 16 modules
Transparent door for XL3 S 630 enclosures usable faceplate height 2250 mm width 24 modules
Transparent door for XL3 S 630 enclosures usable faceplate height 2250 mm width 36 modules
Metal door for XL3 S 4000 enclosures height 2000 mm width 450 mm
Metal door for XL3 S 4000 enclosures height 2000 mm width 600 mm
Metal door for XL3 S 4000 enclosures height 2000 mm width 800 mm
Metal door for XL3 S 4000 enclosures height 2200 mm width 450 mm
Metal door for XL3 S 4000 enclosures height 2200 mm width 600 mm
Metal door for XL3 S 4000 enclosures height 2200 mm width 800 mm
Metal door for XL3 S 4000 cable sleeve height 2000 mm
Metal door for XL3 S 4000 cable sleeve height 2200 mm
Transparent door for XL3 S 4000 enclosures height 2000 mm width 450 mm
Transparent door for XL3 S 4000 enclosures height 2000 mm width 600 mm
Transparent door for XL3 S 4000 enclosures height 2000 mm width 800 mm
Transparent door for XL3 S 4000 enclosures height 2200 mm width 450 mm
Transparent door for XL3 S 4000 enclosures height 2200 mm width 600 mm
Transparent door for XL3 S 4000 enclosures height 2200 mm width 800 mm
Transparent door for XL3 S 160 cabinets 6 rows of 24 modules
Transparent door for XL3 S 160 cabinets 7 rows of 24 modules
Transparent door for XL3 S 160 cabinets 8 rows of 24 modules