-
Material
-
Material
-
Suitable for enclosure building width
-
Perforated
-
Perforated
-
Surface protection
-
Surface protection
-
Surface protection
-
Model
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Operating / setting temperature
-
Colour
-
Halogen free
Mounting plates XL³ 4000 for 1 plug-in DPX³ 160 - vertical
Mounting plates XL³ 4000 for 1 DPX³ 160 - vertical
Mounting plates XL³ 4000 for 1 plug-in DPX³ 250 - vertical
Mounting plate XL³ 4000 - for DPX 630 fixed - vertical
Mounting plate XL³ 4000 - for DPX 630 fixed + elcb - vertical
Adjustable plate XL³ 4000 - for 1 DPX 630 fixed - horizontal - 24 modules
Adjustable plate XL³ 4000 - DPX 250/630 plug-in/draw-out - horizontal
Plate XL³ 800/4000 - For 1 DPX-IS 1600 or DPX 1600 front terminals - 24 modules
Plate XL³ 800/4000 - for 1 DPX IS 1600 or DPX 1600 front terminals - 36 modules
Plate XL³ 800/4000 - For 1 DPX-IS 1600 or 1 DPX 1600 rear terminals - 36 modules
Adjustable plate XL³ 4000 - 1 DPX 1600 draw out with front terminals-vert-24 modules
Adjustable plate XL³ 4000 - For 1 DPX 1600 - vertical - 24 modules
Plate XL³ 800/4000 - For 1 DPX-IS 1600 or 1 DPX 1600 rear terminals - 24 modules
Mounting kits for DCX-M 630 A and 800 A - vertical mounting in XL³ 4000
Mounting kits for DCX-M 1000 A and 1250 A - vertical mounting in XL³ 4000
Mounting kits for DCX-M 1600 A - vertical mounting in XL³ 4000
Mounting kits for DCX-M 630 A and 800 A - horizontal mounting in XL³ 4000
Perforated plate - for 18 modules PLEXO³ cabinets - Height 150 mm
Full height solid mounting plate for XL3 S 4000 enclosures height 2000 mm width 600 mm
Full height solid mounting plate for XL3 S 4000 enclosures height 2000 mm width 800 mm
Full height solid mounting plate for XL3 S 4000 enclosures height 2200 mm width 600 mm