-
Construction type
-
Suitable as side panel
-
Suitable as side panel
-
Suitable as rear panel
-
Suitable for enclosure building depth
-
Suitable as rear panel
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Modular spacing
-
Suitable for enclosure building width
-
Modular spacing
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Material quality
-
With lock
-
Degree of protection (NEMA)
-
With mounting plate
-
For internal separation form 2a
-
For internal separation form 2a
-
For internal separation form 2b
-
For internal separation form 2b
-
For internal separation form 3a
-
For internal separation form 3a
-
Mounting plate depth-adjustable
-
For internal separation form 3b
-
For internal separation form 3b
-
Suitable for wall built-in
-
Surface finishing
-
Surface finishing
-
For internal separation form 4a
-
For internal separation form 4a
-
Pole fastening
-
For internal separation form 4b
-
For internal separation form 4b
-
With cable entry
-
With cable entry
-
Number of doors
-
With glazed door
-
With ventilation door
-
With rear door
-
Number of locks
-
Suitable for metrical mounting
-
Suitable for outdoor set-up
-
Pitched roof
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
Lateral panel for XL3 S 400 enclosures height 2200 mm different dephts
Lateral panel for XL3 S 400 enclosures height 2000 mm different dephts
Flat reinforcement plates (2) XL³ 4000/6300 - for joining
Horizontal partitioning for functional unit for XL³ 4000/6300 width 36 modules
Side vertical divider for DPX 1600 for XL³ 4000/6300
Side partition for separating functional unit for XL³ 4000/6300 Height 200 mm
Lateral or back panel for XL3 S 400 enclosures and external cable sleeves height 2000 mm depth or width 600 mm
Lateral or back panel for XL3 S 400 enclosures and external cable sleeves height 2000 mm depth or width 800 mm
Lateral panel for XL3 S 400 enclosures and external cable sleeves height 2200 mm depth 400 mm
Lateral or back panel for XL3 S 400 enclosures and external cable sleeves height 2200 mm depth or width 600 mm
Lateral or back panel for XL3 S 400 enclosures and external cable sleeves height 2200 mm depth or width 800 mm
Back panel for XL3 S 400 enclosures height 2000 mm width 450 mm
Back panel for XL3 S 400 enclosures height 2200 mm width 450 mm
Back panel for XL3 S 4000 cable sleeve height 2000 mm
Back panel for XL3 S 4000 cable sleeve height 2200 mm
Partitionning for 1600 A busbars - for form 2b/3b and 4 A 475 mm front terminals
Partitionning for 1600 A busbars - for form 2b/3b and 4 A 725 mm front terminals
Partitionning for 4000 A busbars - for form 2b/3b and 4 A 725 mm front terminals
Partitionning for 4000 A busbars - for form 2b/3b and 4 A 975 mm front terminals
Solid mounting plate XL³ 4000 - height 1800 mm - width 600 mm
L-shaped reinforcement plates (2) XL³ 4000/6300 - for joining
Side partition for separating functional unit for XL³ 4000/6300 Height 300 mm
Side partition for separating functional unit for XL³ 4000/6300 Height 400 mm
Vertical separation enclosure/cable sleeve for XL³ 4000/6300 depth 475 mm