-
Suitable as side panel
-
Suitable as side panel
-
Suitable as rear panel
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Modular spacing
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
With lock
-
Surface finishing
-
Surface finishing
-
With cable entry
-
Number of height units
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Label space/information surface
Faceplate for XL3 S 630 internal cable sleeve usable faceplate height 1500 mm
Faceplate for XL3 S 630 internal cable sleeve usable faceplate height 1650 mm
Faceplate for XL3 S 630 internal cable sleeve usable faceplate height 1800 mm
Faceplate for XL3 S 630 internal cable sleeve usable faceplate height 1950 mm
Faceplate for XL3 S 630 internal cable sleeve usable faceplate height 2100 mm
Faceplate for XL3 S 630 internal cable sleeve usable faceplate height 2250 mm
Faceplate for XL3 S 4000 external cable sleeve height 2200 mm
Front cover XL³ 4000 - for internal cable sleeves- with hinges and locks -H.2000
Front cover XL³ 4000 - for external cable sleeves- with hinges and locks -H.2000
Structural uprights (4) XL³ 4000 - fit onto roof base - Height 2200 mm
Rear and side panels XL³ 4000/6300 - height 2200 mm - width 725 mm
Metal faceplate XL³ 800/4000 - DPX³ with direct rotary handle- 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - for 2 DPX-IS 250 - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - for DPX-IS 630 - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - DPX³/DPX-IS - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - DPX³ 160 horizontal - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - DPX³ 250 horizontal - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630 - vertical - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630+elcb - vertical - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - 1 DPX 630 horizontal - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - 1 DPX 1600 - horizontal - 1/4 turn - 24 modules
Solid metal faceplate XL³ 800 - 1/4 turn - 24 modules - heigth 50 mm
Solid metal faceplate XL³ 800 - 1/4 turn - 24 modules - heigth 100 mm
Solid metal faceplate XL³ 800 - 1/4 turn - 24 modules - heigth 150 mm