-
Cover model
-
Type of covering
-
Suitable for enclosure building depth
-
Material
-
Housing material
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Material quality
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Transparent cover/door
-
Transparent cover/door
-
With lock
-
Model
-
Degree of protection (NEMA)
-
Mounting method
-
Mounting method
-
With mounting plate
-
Inner depth
-
Mounting plate depth-adjustable
-
Suitable for wall built-in
-
Pole fastening
-
Surface finishing
-
DIN-rail
-
Extension possible
-
With rear door
-
Suitable for metrical mounting
-
Suitable for outdoor set-up
-
Pitched roof
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Degree of protection (IP)
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
Distribution enclosure XL3 S 630 usable faceplate height 1500 mm width 24 modules
Distribution enclosure XL3 S 630 usable faceplate height 1500 mm width 36 modules
Distribution enclosure XL3 S 630 usable faceplate height 1650 mm width 16 modules
Distribution enclosure XL3 S 630 usable faceplate height 1650 mm width 24 modules
Distribution enclosure XL3 S 630 usable faceplate height 1650 mm width 36 modules
Distribution enclosure XL3 S 630 usable faceplate height 1800 mm width 16 modules
Distribution enclosure XL3 S 630 usable faceplate height 1800 mm width 24 modules
Distribution enclosure XL3 S 630 usable faceplate height 1800 mm width 36 modules
Distribution enclosure XL3 S 630 usable faceplate height 1950 mm width 16 modules
Distribution enclosure XL3 S 630 usable faceplate height 1950 mm width 24 modules
Distribution enclosure XL3 S 630 usable faceplate height 1950 mm width 36 modules
Distribution enclosure XL3 S 630 usable faceplate height 2100 mm width 16 modules
Distribution enclosure XL3 S 630 usable faceplate height 2100 mm width 24 modules
Distribution enclosure XL3 S 630 usable faceplate height 2100 mm width 36 modules
Distribution enclosure XL3 S 630 usable faceplate height 2250 mm width 16 modules
Distribution enclosure XL3 S 630 usable faceplate height 2250 mm width 24 modules
Distribution enclosure XL3 S 630 usable faceplate height 2250 mm width 36 modules
External cable sleeve for XL3 S 630 enclosures usable faceplate height 1800 mm
External cable sleeve for XL3 S 630 enclosures usable faceplate height 1950 mm
External cable sleeve for XL3 S 630 enclosures usable faceplate height 2100 mm
External cable sleeve for XL3 S 630 enclosures usable faceplate height 2250 mm