-
Version as main switch
-
Number of contacts as change-over contact
-
Suitable for number of poles
-
Rated voltage
-
Colour button
-
Type of switch drive
-
Type of accessory/spare part
-
Voltage type (supply voltage)
-
Rated voltage
-
Voltage type (supply voltage)
-
Number of contacts as change-over contact
-
Type of excitation
-
Switching function
-
Primary voltage
-
Device fitting
-
Assembly arrangement
-
Rated voltage
-
Device fitting
-
Rated voltage
-
Function
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
With axis extension
-
Type of accessory/spare part
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Type of accessory/spare part
-
Function
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Number of contacts as change-over contact
-
Overload release current setting
-
Overload release current setting
-
Construction size
-
Construction size
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated voltage
-
Function
-
Device fitting
-
Function
-
Bus system KNX
-
Type of handle
-
Number of phases
-
Number of phases
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Material lock case
-
Switching function
-
Function
-
Function
-
Function
-
Function
-
Function
-
Type of excitation
-
Function
-
Colour button
-
Rated voltage
-
Rated voltage
-
Type of accessory/spare part
-
Overload release current setting
-
Number of phases
-
Number of phases
-
Overload release current setting
-
Overload release current setting
-
Type of accessory/spare part
-
Assembly arrangement
-
Construction size
-
Rated voltage
-
Version as maintenance-/service switch
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated operation current
-
Number of contacts as normally open contact
-
Rated operation current
-
Rated operation current
-
Transparent
-
Max. rated operation voltage Ue
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Lamp voltage
-
Lamp voltage
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
With door interlock
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
1st secondary output voltage
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
1st secondary output voltage
-
Rated operation current
-
Number of contacts as normally open contact
-
Bus system KNX-RF (Radio Frequent)
-
Toggle
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
1st secondary output voltage
-
1st secondary output voltage
-
Setting time
-
Imprint/indication
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Number of contacts as normally closed contact
-
With thermal overload protection
-
Version as safety switch
-
Version as safety switch
-
Number of contacts as normally closed contact
-
With thermal overload protection
-
Number of contacts as normally closed contact
-
Material
-
1st interval unit
-
Rated current
-
Lockable
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Material
-
Number of contacts as normally closed contact
-
Bus system radio frequent
-
Housing material
-
Suitable for number of devices
-
Suitable for number of devices
-
Rated current
-
Rated current
-
Lock width
-
Padlock locking
-
Padlock locking
-
Suitable for number of devices
-
Suitable for number of devices
-
Phase failure sensitive
-
Version as emergency stop installation
-
Rated excitation voltage
-
Switching current
-
Voltage type for actuating
-
Number of fault-signal switches
-
Rated excitation voltage
-
Version as emergency stop installation
-
Voltage type for actuating
-
Material quality
-
1st interval
-
Secondary voltage 1
-
With handle red/yellow
-
Module width
-
Bus system LON
-
Espagnolette locking (3-point locking)
-
Module width
-
Secondary voltage 1
-
Voltage type for actuating
-
Switch off technique
-
Version as reversing switch
-
Voltage type (operating voltage)
-
Switch off technique
-
Switching voltage
-
Rated operation current Ie at AC-15, 230 V
-
Method of operation
-
Secondary voltage 2
-
Secondary voltage 2
-
Bus system Powernet
-
With transparent cover
-
Type of closure
-
Rated operation current Ie at AC-15, 230 V
-
Version with cover
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Discus model
-
Secondary voltage 2
-
Secondary amperage 1
-
Method of operation
-
Method of operation
-
Rated operating voltage
-
Rated operating voltage
-
Voltage type (excitation voltage)
-
Type of electric connection
-
Rated operating voltage
-
Rated operating voltage
-
Rated operating voltage
-
Type of electric connection
-
Length
-
Other bus systems
-
Type of electric connection
-
Material (lock) shackle
-
Max. output current
-
Length
-
Length
-
Max. output current
-
Max. output current
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Type of electrical connection of main circuit
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Max. rated operation voltage Ue AC
-
Model
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Suitable for power circuit breaker
-
Max. rated operation voltage Ue AC
-
Max. rated operation voltage Ue AC
-
Model
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Surface protection
-
Surface mounting
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Suitable for emergency stop
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Model
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Model
-
Model
-
Bracket height
-
Rated permanent current Iu
-
Surface protection
-
With tangible imprint
-
Model
-
Rated permanent current Iu
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Secondary voltage adjustable
-
Rated operation power at AC-3, 230 V
-
Control voltage 1
-
Mounting method
-
Serial dimmer
-
Width in number of modular spacings
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Width in number of modular spacings
-
Mounting method
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Min. rated voltage
-
Width in number of modular spacings
-
Mounting method
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Mounting method
-
Min. rated voltage
-
With LED indication
-
Width in number of modular spacings
-
Mounting method
-
Suitable for fuses
-
Suitable for fuses
-
Suitable for fuses
-
Suitable for fuses
-
Degree of protection (NEMA)
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Suitable for fuses
-
Mounting method
-
Shackle width
-
Mounting method
-
Max. output power
-
Max. output power
-
Max. output power
-
Max. output power
-
Max. output power
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Rated operation power at AC-3, 230 V
-
Busbar distance
-
Delayed
-
Type of control voltage 1
-
Nominal value output voltage 1
-
Nominal value output voltage 1
-
Nominal value output voltage 1
-
Shackle diameter
-
Lamp type
-
With error protection
-
Frequency control voltage 1
-
Substation input
-
Lamp type
-
Bus voltage stockable
-
With combination lock
-
Max. power loss
-
Max. power loss
-
Suitable for off-load switch
-
With auto test for earth leakage function
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Light value memory
-
Insulated
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of transformer
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of transformer
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Type of control element
-
Type of control element
-
Type of control element
-
Suitable for motor safety switch
-
Type of control element
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Suitable for safety functions
-
Rated operation power at AC-3, 400 V
-
Number of changeover switches
-
Suitable for max. number of poles main contact unit (total)
-
Rated operation power at AC-3, 400 V
-
Short-circuit breaking capacity (Icw)
-
Rated operation power at AC-3, 400 V
-
Applicable with button
-
Suitable for max. number of poles main contact unit (total)
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Applicable with button
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Device width
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Device width
-
Device width
-
Number of lines to feed
-
Number of lines to feed
-
Rated operation power at AC-3, 400 V
-
Device width
-
Device width
-
Device construction
-
Slider for hand switch
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Suitable for overload relay
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Colour calotte
-
Colour calotte
-
Supply voltage
-
Applicable with movement sensor
-
Colour calotte
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Device height
-
Type of fastening
-
Suitable for max. current main contact unit
-
Colour calotte
-
Suitable for max. current main contact unit
-
Colour calotte
-
Colour calotte
-
Suitable for max. current main contact unit
-
Type of fastening
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Device height
-
With integrated auxiliary switch
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Applicable with presence indicator
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated switch current
-
Rated switch current
-
Rated operation power at AC-23, 400 V
-
Rated switch current
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Device depth
-
Device depth
-
Rated operation power at AC-23, 400 V
-
Rated switch current
-
Device depth
-
Device depth
-
With integrated under voltage release
-
Rated short-time withstand current lcw
-
Suitable for front mounting
-
Lamp socket
-
Switching power at 400 V
-
Rated short-time withstand current lcw
-
Applicable with time switch/timer
-
Rated short-time withstand current lcw
-
Switching power at 400 V
-
Rated short-time withstand current lcw
-
Switching power at 400 V
-
Switching power at 400 V
-
Switching power at 400 V
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Switching power at 400 V
-
Switching power at 400 V
-
Switching power at 400 V
-
Switching power at 400 V
-
Switching power at 400 V
-
Switching power at 400 V
-
Rated short-time withstand current lcw
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Rated supply voltage AC 50 Hz
-
Suitable for devices with N-conductor
-
Applicable with transmission button
-
Suitable for busbar mounting
-
Suitable for busbar mounting
-
Number of poles
-
Number of poles
-
Number of poles
-
Applicable with transmission button
-
Number of poles
-
Number of poles
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Number of auxiliary contacts as normally closed contact
-
Additional equipment possible
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Max. incandescent lamp load
-
Number of auxiliary contacts as normally closed contact
-
Max. incandescent lamp load
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Max. incandescent lamp load
-
Applicable with infrared button
-
Suitable for devices with auxiliary switch
-
Flush-mounted installation
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Max. incandescent lamp load
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Max. load fluorescent lamp
-
Modular version
-
Max. load fluorescent lamp
-
Position control element
-
Max. load fluorescent lamp
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Max. load fluorescent lamp
-
Surface finishing
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (Duo circuit)
-
Output voltage stabilized
-
Max. load fluorescent lamp (Duo circuit)
-
Short-circuit protected
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
RAL-number (similar)
-
Temperature protection
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
RAL-number (similar)
-
RAL-number (similar)
-
Motor drive optional
-
Nominal switching current at 250 V AC
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Number of modules (module system)
-
Motor drive integrated
-
Stabilized
-
Voltage release optional
-
Max. lamp power
-
Max. lamp power
-
Rail mounting possible
-
Suitable for floor mounting
-
Suitable for floor mounting
-
Wall mounting possible
-
Suitable for front mounting 4-hole
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for front mounting centre
-
Short-circuit-proof
-
Suitable for distribution board installation
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Built-in height
-
Colour control element
-
Colour control element
-
Direct mounting possible
-
Compatible with Apple HomeKit
-
Interlockable
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Control voltage
-
Control voltage
-
Control voltage
-
Control voltage
-
IFTTT support available
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Degree of protection (IP), front side
-
Degree of protection (IP), front side
-
Degree of protection (IP), front side
-
Min. depth of built-in installation box
-
With on/off switch
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Frequency
-
Type of lighting
-
Estimated bulb life
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Type of load
-
Type of load
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Connected object
-
Application store for download
Proximity switch - 3 poles - 50A
Proximity switch - 3 poles - 63A
Proximity switch - 3 poles - 80A
Proximity switching isolating switch - 3P + N/O + N/C - 20 A
Proximity switch - 4 poles with left neutral - 16A
Proximity switch - 4 poles with left neutral - 20A
Proximity switch - 4 poles with left neutral - 25A
Proximity switch - 4 poles with left neutral - 40A
Proximity switch - 4 poles with left neutral - 50A
Proximity switch - 4 poles with left neutral - 63A
Proximity switch - 4 poles with left neutral - 80A
Proximity switch - 3 poles + normally opened contact + normally closed contact - 25A
Proximity switch - 3 poles + normally opened contact + normally closed contact - 16A
Motor protection circuit breaker MPX3 32S 6-10A 50KA
Motor protection circuit breaker MPX3 32S 9-13A 50KA
Motor protection circuit breaker MPX3 32S 11-17A 20KA
Motor protection circuit breaker MPX3 32S 14-22A 15KA
Motor protection circuit breaker MPX3 32S 18-26A 15KA
Motor protection circuit breaker MPX3 32S 22-32A 15KA
Motor protection circuit breaker MPX3 32H 0.1-0.16A 100KA
Motor protection circuit breaker MPX3 32H 0.16-0.25A 100KA
Motor protection circuit breaker MPX3 32H 0.25-0.4A 100KA
Motor protection circuit breaker MPX3 32H 0.4-0.63A 100KA
Motor protection circuit breaker MPX3 32H 0.63-1.0A 100KA