-
Type of accessory/spare part
-
Busbar thickness
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Number of phases
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Number of phases
-
Nominal current
-
Accessory
-
Nominal current
-
Busbar width
-
Nominal current
-
Max. rated operation voltage Ue
-
Nominal current
-
Wrench width
-
Nominal current
-
Nominal current
-
Spare part
-
Suitable for
-
Suitable for number of devices
-
Material
-
Material
-
Type of material certificate according to EN 10204
-
Suitable for number of devices
-
Module width
-
Material quality
-
Screwing system
-
Module width
-
Cross section
-
Max. conductor cross section
-
Max. conductor cross section
-
Max. conductor cross section
-
Max. conductor cross section
-
Flexible
-
Length
-
Flexible
-
Length
-
Max. rated operation current Ie
-
Length
-
Length
-
Type of electric connection
-
Length
-
Length
-
Countersunk head
-
Type of electric connection
-
Length
-
Suitable for solid conductors
-
Surface protection
-
Model
-
Suitable for round conductor connection
-
Can be cut to size
-
Rated permanent current Iu
-
Model
-
Surface protection
-
Surface protection
-
Suitable for solid conductors
-
Model
-
Suitable for stranded conductors
-
Mounting method
-
Mounting method
-
Suitable for sector conductor connection
-
Mounting method
-
Width in number of modular spacings
-
Dimension square neck bolt
-
With washer
-
With nut
-
Pitch thread
-
Suitable for stranded conductors
-
Width in number of modular spacings
-
Suitable for fine strand conductors
-
Suitable for fine strand conductors
-
Suitable for strip conductor connection
-
Suitable for fine strand conductors without cable end sleeve
-
Number of inputs
-
Left-handed thread
-
Number of inputs
-
Suitable for extra fine-strand conductors
-
Insulated
-
Length to bottom side head
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Rated surge voltage
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Thread type
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Conductor cross section, input
-
Conductor cross section, input
-
Conditioned rated short-circuit current Iq
-
Conductor cross section, input
-
Conductor cross section, input
-
Thread size (metric)
-
Full thread
-
Conductor cross section, input
-
Conductor cross section, input
-
Conductor cross section, input
-
Conductor cross section, output
-
Conductor cross section, output
-
Conductor cross section, output
-
Thread size (imperial)
-
Conductor cross section, output
-
Conductor cross section, output
-
Conductor cross section, output
-
Rated short-time withstand current lcw
-
Head form
-
Thread per inch
-
Conductor cross section, input AWG
-
Conductor cross section, input AWG
-
Number of poles
-
Conductor cross section, output AWG
-
Suitable for devices with N-conductor
-
Number of poles
-
Thread length
-
Number of poles
-
Number of poles
-
Number of poles
-
Suitable for devices with N-conductor
-
Number of poles
-
Number of poles
-
Contact safe
-
Contact safe
-
Suitable for devices with auxiliary switch
-
Head diameter
-
Head height
-
With flange
-
Self-locking
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Nominal voltage
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Busbar type supplied
-
Type of distribution blocks
-
Type of distribution blocks
-
Type of distribution blocks
-
Type of distribution blocks
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Label space/information surface
IP2X Terminal block - Phase (black) - 1 x 10 to 35mm² - 5 x 6 to 25mm² - length 62 mm
Terminal block on support - 4 x 1.5 to 16² - L. 47 mm
Terminal block on support - 8 x 1.5 to 16² - L. 75 mm
Terminal block on support - 12 x 1.5 to 16² - L. 113 mm
Terminal block on support - 16 x 1.5 to 16² - L. 141 mm
IP2X Terminal block - earth (green) - 4 x 1.5 to 16mm² - length 47 mm
IP2X Terminal block - earth (green) - 8 x 1.5 to 16mm² - length 75 mm
IP2X terminal block - earth (green) - 1 x 6 to 25² - 12 x 1.5 to 16² -L. 113 mm
IP2X Terminal block - earth (green) - 1 x 6 to 25mm² - 16 x 1.5 to 16mm² -length 141 mm
IP2X Terminal block - earth (green) - 1 x 6 to 25mm² - 21 x 1.5 to 16mm² -length 176 mm
IP2X Terminal block - earth (green) - 2 x 6 to 25mm² - 33 x 1.5 to 16mm² -length 276 mm
IP2X Terminal block - neutral (blue) - 4 x 1.5 to 16mm² - length 47 mm
IP2X Terminal block - neutral (blue) - 8 x 1.5 to 16mm² - length 75 mm
C-section aluminium bar 30x14 mm - length 1600 mm and cross section 323 mm
Fork-type supply busbar with three pole for 1.5 modules/pole MCBs - length 1 row - maximum 12 devices connected
Prong-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected
Fork-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected
Connector for copper bars with tapped holes - 1 or 2 conductor 1.5 to 10 mm²
Connector - for non perforated bars - 6 to 16 mm²
Connector - for non perforated bars - 10 to 35 mm²
Connector - for non perforated bars - 1.5 to 4 mm²