-
Version as main switch
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Type of accessory/spare part
-
Number of contacts as change-over contact
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Overload release current setting
-
Overload release current setting
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Suitable for number of poles
-
Suitable for number of poles
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Device fitting
-
Function
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Function
-
Device fitting
-
Rated voltage
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Number of contacts as change-over contact
-
Rated voltage
-
Busbar thickness
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Voltage type (supply voltage)
-
Max. number of padlocks
-
Max. number of padlocks
-
Switching function
-
Rated current In
-
Function
-
Mounting rail armament
-
Bus system KNX
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Max. data transmission rate
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Version as maintenance-/service switch
-
Version as maintenance-/service switch
-
Release characteristic
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Number of contacts as normally open contact
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Number of appliances to build in
-
Rated primary current
-
Accessory
-
Rated primary current
-
Nominal current
-
Rated primary current
-
Nominal current
-
Busbar width
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally open contact
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Power consumption
-
1st secondary output voltage
-
Suitable for shackle diameter
-
Suitable for shackle diameter
-
Setting time
-
Rated primary current
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Bus system KNX-RF (Radio Frequent)
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Transparent
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Version as safety switch
-
Number of poles (total)
-
Number of contacts as normally closed contact
-
Version as busbar adapter
-
Number of poles (total)
-
Material
-
Number of poles (total)
-
Version as safety switch
-
Number of poles (total)
-
Padlock locking
-
Rated secondary current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Lockable
-
Spare part
-
Rated control supply voltage DC
-
Version as busbar adapter
-
Rated secondary current
-
Suitable for
-
Rated control supply voltage DC
-
Number of contacts as normally closed contact
-
Rated secondary current
-
Rated secondary current
-
Rated secondary current
-
2nd secondary output voltage
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Rated operating frequency
-
With detachable clamps
-
Bus system radio frequent
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
With label area
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Version as emergency stop installation
-
Version as emergency stop installation
-
Number of protected poles
-
Version as built-in device
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Voltage type for actuating
-
Rated secondary apparent power
-
Number of fault-signal switches
-
Voltage type for actuating
-
Width clamp
-
Material quality
-
Min. busbar thickness
-
Bus system LON
-
Number of fault-signal switches
-
Number of fault-signal switches
-
Voltage type for actuating
-
Adjustment range short-term delayed short-circuit release
-
Version as reversing switch
-
Rated insulation voltage Ui
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Built as switching-on coil
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Max. conductor cross section
-
Max. output current 1
-
Voltage type (operating voltage)
-
Max. busbar thickness
-
Bus system Powernet
-
Rated impulse withstand voltage Uimp
-
Number of switches
-
Number of switches
-
With extension shaft
-
Rated operating voltage
-
Type of electric connection
-
Rated operating voltage
-
Accuracy class
-
With extension shaft
-
Built as switch-off coil
-
Rated operating voltage
-
Rated operating voltage
-
Max. rated operation current Ie
-
Max. output current 2
-
Type of electric connection
-
Width of the adapter
-
Other bus systems
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Suitable for power circuit breaker
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Suitable for emergency stop
-
Rated permanent current Iu
-
Overcurrent limiting factor
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Suitable for emergency stop
-
Number of auxiliary contacts as change-over contact
-
Suitable for power circuit breaker
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Model
-
Rated permanent current Iu
-
Model
-
Model
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Suitable for solid conductors
-
Max. rated operation voltage Ue AC
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Suitable for round conductor connection
-
Model
-
Type of electrical connection of main circuit
-
Rail width
-
Radio frequent bidirectional
-
Max. rated operation voltage Ue AC
-
Surface protection
-
Degree of protection (NEMA)
-
Mounting method
-
Suitable for switch disconnector
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
Calibrated
-
Suitable for stranded conductors
-
Busbar distance
-
Suitable for sector conductor connection
-
Mounting method
-
Secondary voltage adjustable
-
With LED indication
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Suitable for fuses
-
Suitable for fuses
-
Suitable for fuses
-
Suitable for fuses
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Integrated earth fault protection
-
Integrated earth fault protection
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
With shock protection
-
Delayed
-
Suitable for fine strand conductors
-
Suitable for strip conductor connection
-
Leakage current type
-
Ambient temperature during operating
-
Delayed
-
Rated permanent current at AC-23, 400 V
-
Rated permanent current at AC-23, 400 V
-
Rated permanent current at AC-23, 400 V
-
With error protection
-
Suitable for fine strand conductors without cable end sleeve
-
Rated permanent current at AC-23, 400 V
-
Rated permanent current at AC-23, 400 V
-
Rated permanent current at AC-23, 400 V
-
Rated permanent current at AC-23, 400 V
-
Rated permanent current at AC-23, 400 V
-
Rated permanent current at AC-23, 400 V
-
Number of inputs
-
Number of inputs
-
With bus connection
-
Suitable for DIN rail (top hat rail) mounting
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
With auto test for earth leakage function
-
Suitable for off-load switch
-
Rated permanent current at AC-21, 400 V
-
Suitable for extra fine-strand conductors
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated short-circuit breaking capacity according to EN 61009
-
Type of control element
-
DIN rail (top hat rail) mounting optional
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Type of control element
-
Type of control element
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Suitable for motor safety switch
-
Type of control element
-
Number of outputs
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for max. number of poles main contact unit (total)
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
Response value amperage 1
-
Rated short-circuit breaking capacity according to IEC 60947-2
-
Suitable for safety functions
-
Device construction
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Snap mounting
-
Suitable for overload relay
-
Snap mounting
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Suitable for max. current main contact unit
-
Conductor cross section, input
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conductor cross section, input
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Device construction
-
Rated short-circuit breaking capacity Icn according to EN 61009-1
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
With copper rail
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated switch current
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated switch current
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
With integrated under voltage release
-
With integrated under voltage release
-
Rated short-time withstand current lcw
-
Secondary connection
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Suitable for front mounting
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Switching power at 400 V
-
Switching power at 400 V
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Switching power at 400 V
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Error registration possible
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Current limiting class
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of primary inputs
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Suitable for busbar mounting
-
Rated supply voltage AC 50 Hz
-
Indication of difference current
-
Current limiting class
-
Frequency
-
Number of auxiliary contacts as normally closed contact
-
Flush-mounted installation
-
Additional equipment possible
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Contact safe
-
Rated supply voltage AC 60 Hz
-
Contact safe
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Position control element
-
Surface finishing
-
Modular version
-
Position of connection for main current circuit
-
Output voltage stabilized
-
Position of connection for main current circuit
-
RAL-number (similar)
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive optional
-
Complete device with protection unit
-
Power output
-
Min. adjustable delay-on energization time
-
Motor drive integrated
-
Pollution degree
-
Stabilized
-
Voltage release optional
-
Voltage release optional
-
Rail mounting possible
-
Connectable conductor cross section solid-core
-
Suitable for floor mounting
-
Suitable for floor mounting
-
Wall mounting possible
-
Suitable for front mounting 4-hole
-
Suitable for front mounting 4-hole
-
Supply voltage AC 50 Hz
-
Suitable for front mounting centre
-
Short-circuit-proof
-
Anti-nuisance tripping version
-
Supply voltage AC 60 Hz
-
Suitable for distribution board installation
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Built-in height
-
Colour control element
-
Colour control element
-
Direct mounting possible
-
Interlockable
-
Interlockable
-
Degree of protection (IP), front side
-
Explosion-proof
-
Degree of protection (IP), front side
-
Degree of protection (IP), front side
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Type of distribution blocks
-
Type of distribution blocks
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable nature for connection
-
Label space/information surface
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
IEC code (Pack2)
-
Battery ou Accumulator (Pack2)
-
Element Composition (Pack2)
-
Connected object
-
Application store for download
-
Terminal type
Circuit breaker DPX3 250 HP, 4 poles,with rated current 50A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 4 poles,with rated current 80A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 4 poles,with rated current 100A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 4 poles,with rated current 160A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 4 poles,with rated current 220A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 3 poles,with rated current 6.3A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 3 poles,with rated current 12A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 3 poles,with rated current 25A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 3 poles,with rated current 32A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 3 poles,with rated current 50A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 3 poles,with rated current 80A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 3 poles,with rated current 100A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 3 poles,with rated current 160A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 3 poles,with rated current 220A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 4 poles,with rated current 6.3A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 4 poles,with rated current 12A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 4 poles,with rated current 25A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 4 poles,with rated current 32A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 3 poles,with rated current 6.3A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 3 poles,with rated current 12A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 3 poles,with rated current 25A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 3 poles,with rated current 32A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 3 poles,with rated current 50A, breaking capacity of 36kA and only magnetic protection.
Circuit breaker DPX3 250 HP, 3 poles,with rated current 80A, breaking capacity of 36kA and only magnetic protection.