-
Version as main switch
-
Rated voltage
-
Version as maintenance-/service switch
-
Rated voltage
-
Rated voltage
-
Version as safety switch
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Number of auxiliary contacts as change-over contact
-
Type of electrical connection of main circuit
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Type of electrical connection of main circuit
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Type of control element
-
Device construction
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
With integrated under voltage release
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
With integrated under voltage release
-
Rated short-time withstand current lcw
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
With switched-off indicator
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Position of connection for main current circuit
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
Trip-free switch DMX-SP-I 3 poles, fixed version and with rated current of 2500A
Trip-free switch DMX-SP-I 3 poles, fixed version and with rated current of 2500A
Trip-free switch DMX-SP-I 3 poles, fixed version and with rated current of 2500A
Trip-free switch DMX-SP-I 3 poles, fixed version and with rated current of 2500A
Trip-free switch DMX-SP-I 3 poles, fixed version and with rated current of 2500A
Trip-free switch DMX-SP-I 3 poles, fixed version and with rated current of 2500A
Trip-free switch DMX-SP-I 3 poles, fixed version and with rated current of 2500A
Trip-free switch DMX-SP-I 3 poles, fixed version and with rated current of 2500A
Trip-free switch DMX-SP-I 3 poles, fixed version and with rated current of 2500A
Trip-free switch DMX-SP-I 3 poles, fixed version and with rated current of 2500A
Trip-free switch DMX-SP-I 3 poles, fixed version and with rated current of 2500A
Trip-free switch DMX-SP-I 3 poles, fixed version and with rated current of 2500A
Trip-free switch DMX-SP-I 3 poles, fixed version and with rated current of 2500A
Trip-free switch DMX-SP-I 3 poles, fixed version and with rated current of 2500A
Trip-free switch DMX-SP-I 3 poles, fixed version and with rated current of 2500A
Trip-free switch DPX³-I 250 HP 4P - 250A
Trip-free switch DPX³-I 250 HP 4P - 250A with earth leakage module
Trip-free switch DMX3-I 1600 3 poles, fixed version and with rated current of 1000A and electronic protection unit.
Trip-free switch DMX3-I 1600 3 poles, fixed version and with rated current of 1250A and electronic protection unit.
Trip-free switch DMX3-I 1600 3 poles, fixed version and with rated current of 1600A and electronic protection unit.
Trip-free switch DMX3-I 1600 4 poles, fixed version and with rated current of 1000A and electronic protection unit.
Trip-free switch DMX3-I 1600 4 poles, fixed version and with rated current of 1250A and electronic protection unit.
Trip-free switch DMX3-I 1600 4 poles, fixed version and with rated current of 1600A and electronic protection unit.
Trip-free switch DMX-SP-I 3 poles, fixed version and with rated current of 2500A