-
Number of contacts as change-over contact
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Number of contacts as change-over contact
-
Type of handle
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Type of switch drive
-
Type of accessory/spare part
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Device fitting
-
Type of switch drive
-
Type of motor protection
-
Overload release current setting
-
Overload release current setting
-
Type of accessory/spare part
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Busbar thickness
-
Rated voltage
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Suitable for number of poles
-
Suitable for number of poles
-
Function
-
Bus system KNX
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Voltage type (supply voltage)
-
Rated current In
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Number of contacts as change-over contact
-
Busbar thickness
-
Busbar thickness
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Function
-
Function
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Max. data transmission rate
-
Type of handle
-
Type of handle
-
Type of handle
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Number of contacts as normally open contact
-
Toggle
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Accessory
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Busbar width
-
Bus system KNX-RF (Radio Frequent)
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Toggle
-
Transparent
-
Busbar width
-
Busbar width
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally open contact
-
Rated primary current
-
Rated primary current
-
Power consumption
-
1st secondary output voltage
-
1st secondary output voltage
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally closed contact
-
Rated control supply voltage DC
-
Padlock locking
-
Rated control supply voltage DC
-
Version as busbar adapter
-
Suitable for
-
Spare part
-
Version as busbar adapter
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Bus system radio frequent
-
Padlock locking
-
Number of contacts as normally closed contact
-
Rated secondary current
-
Rated secondary current
-
2nd secondary output voltage
-
With label area
-
Material
-
Material
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
With label area
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
-
Espagnolette locking (3-point locking)
-
Version as built-in device
-
Voltage type for actuating
-
Version as built-in device
-
Width clamp
-
Number of fault-signal switches
-
Bus system LON
-
Material quality
-
Width clamp
-
Width clamp
-
3rd secondary output voltage
-
Built as switching-on coil
-
Type of closure
-
Voltage type (operating voltage)
-
Type of closure
-
Rated operation current Ie at AC-15, 230 V
-
Max. conductor cross section
-
Bus system Powernet
-
Rated operation current Ie at AC-15, 230 V
-
Max. conductor cross section
-
Max. conductor cross section
-
Max. output current 1
-
Max. output current 1
-
Type of closure
-
Rated operation current Ie at AC-15, 230 V
-
Built as switching-on coil
-
Type of electric connection
-
Type of electric connection
-
With extension shaft
-
Type of electric connection
-
Built as switch-off coil
-
Short-circuit release function
-
With extension shaft
-
Max. rated operation current Ie
-
Other bus systems
-
Flexible
-
Max. rated operation current Ie
-
Max. output current 2
-
Number of HW-interfaces industrial Ethernet
-
Number of HW-interfaces industrial Ethernet
-
Max. output current
-
Suitable for power circuit breaker
-
Suitable for emergency stop
-
Type of electrical connection of main circuit
-
Type of electrical connection of main circuit
-
Suitable for round conductor connection
-
Type of electrical connection of main circuit
-
Suitable for emergency stop
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Model
-
Model
-
Model
-
Overcurrent limiting factor
-
Model
-
Surface protection
-
Model
-
Surface protection
-
Max. output current 3
-
Number of interfaces PROFINET
-
Radio frequent bidirectional
-
Model
-
Suitable for switch disconnector
-
Mounting method
-
Suitable for sector conductor connection
-
With LED indication
-
Calibrated
-
Secondary voltage adjustable
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Number of HW-interfaces RS-232
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Delayed
-
Integrated earth fault protection
-
Suitable for strip conductor connection
-
Integrated earth fault protection
-
With ground fault protection function
-
With shock protection
-
Delayed
-
With ground fault protection function
-
Nominal value output voltage 1
-
Nominal value output voltage 1
-
Number of HW-interfaces RS-422
-
Number of HW-interfaces RS-485
-
With bus connection
-
Nominal value output voltage 2
-
Bus voltage stockable
-
Suitable for off-load switch
-
Suitable for DIN rail (top hat rail) mounting
-
With auto test for earth leakage function
-
Nominal value output voltage 3
-
Number of HW-interfaces serial TTY
-
Suitable for motor safety switch
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for safety functions
-
Opening diameter
-
Opening diameter
-
Suitable for safety functions
-
Nominal value output current 1
-
Nominal value output current 1
-
Number of HW-interfaces USB
-
Number of HW-interfaces USB
-
Number of lines to feed
-
Suitable for overload relay
-
Device construction
-
Suitable for max. current main contact unit
-
Snap mounting
-
Supporting protocol for CAN
-
Device construction
-
Nominal value output current 2
-
Number of HW-interfaces parallel
-
Number of HW-interfaces parallel
-
Rated switch current
-
Supporting protocol for MODBUS
-
Nominal value output current 3
-
Number of HW-interfaces Wireless
-
With integrated under voltage release
-
Secondary connection
-
Number of HW-interfaces other
-
Number of HW-interfaces other
-
Number of poles
-
Number of poles
-
With switched-off indicator
-
With switched-off indicator
-
Number of primary inputs
-
Rated supply voltage AC 50 Hz
-
Rated supply voltage AC 50 Hz
-
Contact safe
-
Contact safe
-
Rated supply voltage AC 60 Hz
-
Rated supply voltage AC 60 Hz
-
With optical interface
-
With optical interface
-
Supporting protocol for TCP/IP
-
Modular version
-
Rated supply voltage DC
-
Surface finishing
-
Position of connection for main current circuit
-
Position of connection for main current circuit
-
Output voltage stabilized
-
RAL-number (similar)
-
RAL-number (similar)
-
Motor drive optional
-
Complete device with protection unit
-
Supporting protocol for INTERBUS
-
Motor drive integrated
-
Stabilized
-
Supporting protocol for ASI
-
Supporting protocol for KNX
-
Rail mounting possible
-
Wall mounting possible
-
Supporting protocol for Data-Highway
-
Supply voltage AC 50 Hz
-
Supporting protocol for DeviceNet
-
Supply voltage AC 60 Hz
-
Short-circuit-proof
-
Supporting protocol for SUCONET
-
Supporting protocol for LON
-
Built-in height
-
Direct mounting possible
-
Supporting protocol for PROFINET CBA
-
Supporting protocol for SERCOS
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
SIL according to IEC 61508
-
Supporting protocol for DeviceNet Safety
-
Performance level according to EN ISO 13849-1
-
Supporting protocol for INTERBUS-Safety
-
Explosion safety category for gas
-
Supporting protocol for PROFIsafe
-
Explosion safety category for dust
-
Supporting protocol for SafetyBUS p
-
Radio standard Bluetooth
-
Radio standard WLAN 802.11
-
Radio standard GPRS
-
Redundancy
-
Radio standard GSM
-
Type of data transmission
-
Type of data transmission
-
Radio standard UMTS
-
Transmission rate
-
With potential separation
-
IO link master
-
Supporting protocol for PROFIBUS
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ia)
-
Appendant operation agent (Ex ib)
-
Supporting protocol for other bus systems
-
Supporting protocol for other bus systems
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Voltage type
-
Frequency
-
Frequency
-
Frequency
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Prewired
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
Shunt trip for DMX³ 1600 - 110 - 130 V~/=
Shunt trip for DMX³ 1600 - 220 250 V~/=
Shunt trip for DMX³ 1600 - 415 - 440 V~
Motor-driven handle - for DPX 1250 And 1600 - front operated 110 V~/=
Motor-driven handle -for DPX 1250 And 1600 -front operated 110 V~/= up to 1600 A
Motor operator DMX³ 1600 - 24 V~/=
Motor operator DMX³ 1600 - 48 V~/=
Motor operator DMX³ 1600 - 110 - 130 V~/=
Motor operator DMX³ 1600 - 220 250 V~/=
Motor operator DMX³ 1600 - 415 - 440 V~
Motor operator DMX³ 2500 and 4000 - 480 V~/=
Rotary handle - for DRX 125 - direct on DRX - standard - grey
Rotary handle - for DRX 125 - vari-depth handle - standard - grey
Rotary handle - for DRX 250 - direct on DRX - standard - grey
Rotary handle - for DRX 250 - vari-depth handle - standard - grey
Rotary handle - direct on DRX - Standard (grey)
Rotary handle - Vari-depth - Standard (grey)
Undervoltage release - for DRX - 12 V~/=
Undervoltage release - for DRX - 24 V~/=
Undervoltage release - for DRX - 48 V~/=
Undervoltage release - for DRX - 100/130 V~
Undervoltage release - for DRX - 200/277 V~
Undervoltage release - for DRX - 380/480 V~
Undervoltage release - for DRX - 440/480 V~