-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated current In
-
Number of contacts as change-over contact
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Number of contacts as normally open contact
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Version as busbar adapter
-
Number of contacts as normally closed contact
-
Number of fault-signal switches
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Rated operation current Ie at AC-15, 230 V
-
Type of electric connection
-
Number of auxiliary contacts as change-over contact
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Model
-
Mounting method
-
Integrated earth fault protection
-
Integrated earth fault protection
-
Lamp holder
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Type of control element
-
Device construction
-
Device construction
-
With integrated under voltage release
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
With switched-off indicator
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Complete device with protection unit
-
Motor drive optional
-
Motor drive integrated
-
Motor drive integrated
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Contains Batteries and/or Accumulator
Circuit breaker DMX-SP 2500, 3 poles, fixed version and electronic protection unit
Circuit breaker DMX-SP 2500, 3 poles, fixed version and electronic protection unit
Circuit breaker DMX-SP 2500, 3 poles, fixed version and electronic protection unit
Circuit breaker DMX-SP 2500, 3 poles, fixed version and electronic protection unit
Circuit breaker DMX-SP 2500, 3 poles, fixed version and electronic protection unit
Circuit breaker DMX-SP 2500, 3 poles, fixed version and electronic protection unit
Circuit breaker DMX-SP 2500, 4 poles, fixed version and electronic protection unit
Accessory trip contact for DMX-SP 4000
Circuit breaker DMX-SP 2500, 3 poles, fixed version and electronic protection unit
Base for draw-out DMX-SP 4000 device, 3 poles in draw-out version
Base for draw-out DMX-SP 4000 device, 4 poles in draw-out version
Air circuit breaker DMX³4000, 3 poles 4000A with breaking capacity 50kA, fixed version - frame 4000
Air circuit breaker DMX³2500, 4 poles 800A with breaking capacity 50kA, fixed version - frame 2500
Air circuit breaker DMX³2500, 4 poles 1000A with breaking capacity 50kA, fixed version - frame 2500
Air circuit breaker DMX³2500, 4 poles 1250A with breaking capacity 50kA, fixed version - frame 2500
Air circuit breaker DMX³2500, 4 poles 1600A with breaking capacity 50kA, fixed version - frame 2500
Air circuit breaker DMX³2500, 4 poles 2000A with breaking capacity 50kA, fixed version - frame 2500
Air circuit breaker DMX³2500, 4 poles 2500A with breaking capacity 50kA, fixed version - frame 2500
Air circuit breaker DMX³4000, 4 poles 3200A with breaking capacity 50kA, fixed version - frame 4000
Air circuit breaker DMX³4000, 4 poles 4000A with breaking capacity 50kA, fixed version - frame 4000
Air circuit breaker DMX³2500, 3 poles 800A with breaking capacity 65kA, fixed version - frame 2500
Air circuit breaker DMX³2500, 3 poles 1000A with breaking capacity 65kA, fixed version - frame 2500
Air circuit breaker DMX³2500, 3 poles 1250A with breaking capacity 65kA, fixed version - frame 2500
Air circuit breaker DMX³2500, 3 poles 1600A with breaking capacity 65kA, fixed version - frame 2500