-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Number of contacts as change-over contact
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Type of accessory/spare part
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Version as main switch
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Type of accessory/spare part
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Number of contacts as change-over contact
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Type of handle
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Type of switch drive
-
Type of accessory/spare part
-
Rated control supply voltage AC 50 Hz
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Device fitting
-
Type of switch drive
-
Type of motor protection
-
Overload release current setting
-
Overload release current setting
-
Type of accessory/spare part
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Type of accessory/spare part
-
Busbar thickness
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Suitable for number of poles
-
Suitable for number of poles
-
Function
-
Bus system KNX
-
Overload release current setting
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Voltage type (supply voltage)
-
Rated current In
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Number of contacts as change-over contact
-
Busbar thickness
-
Busbar thickness
-
Rated current In
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Function
-
Function
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Max. data transmission rate
-
Type of handle
-
Type of handle
-
Type of handle
-
Number of contacts as change-over contact
-
Overload release current setting
-
Overload release current setting
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Number of contacts as normally open contact
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated voltage
-
Version as maintenance-/service switch
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Toggle
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated voltage
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Accessory
-
Adjustment range undelayed short-circuit release
-
Rated control supply voltage AC 60 Hz
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Busbar width
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Bus system KNX-RF (Radio Frequent)
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Toggle
-
Transparent
-
Busbar width
-
Busbar width
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally open contact
-
Rated primary current
-
Rated primary current
-
Power consumption
-
1st secondary output voltage
-
1st secondary output voltage
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Number of contacts as normally closed contact
-
Version as safety switch
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated control supply voltage DC
-
Padlock locking
-
Rated control supply voltage DC
-
Version as busbar adapter
-
Version as busbar adapter
-
Suitable for
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Spare part
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Bus system radio frequent
-
Padlock locking
-
Number of contacts as normally closed contact
-
Rated secondary current
-
Rated secondary current
-
2nd secondary output voltage
-
With label area
-
Material
-
Material
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
With label area
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Version as emergency stop installation
-
Voltage type for actuating
-
Espagnolette locking (3-point locking)
-
Version as built-in device
-
Voltage type for actuating
-
Version as built-in device
-
Number of fault-signal switches
-
Width clamp
-
Bus system LON
-
Material quality
-
Width clamp
-
Width clamp
-
3rd secondary output voltage
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Version as reversing switch
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Built as switching-on coil
-
Type of closure
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Voltage type (operating voltage)
-
Type of closure
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Rated operation current Ie at AC-15, 230 V
-
Rated operation current Ie at AC-15, 230 V
-
Max. conductor cross section
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Bus system Powernet
-
Max. conductor cross section
-
Max. conductor cross section
-
Max. output current 1
-
Max. output current 1
-
Type of closure
-
Rated operation current Ie at AC-15, 230 V
-
Built as switching-on coil
-
Type of electric connection
-
Rated operating voltage
-
Type of electric connection
-
With extension shaft
-
Type of electric connection
-
Built as switch-off coil
-
Short-circuit release function
-
With extension shaft
-
Max. rated operation current Ie
-
Rated operating voltage
-
Other bus systems
-
Flexible
-
Max. rated operation current Ie
-
Max. output current 2
-
Number of HW-interfaces industrial Ethernet
-
Number of HW-interfaces industrial Ethernet
-
Max. output current
-
Type of electric connection
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Number of auxiliary contacts as change-over contact
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Suitable for power circuit breaker
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Suitable for emergency stop
-
Rated permanent current Iu
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Suitable for round conductor connection
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Suitable for emergency stop
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Model
-
Model
-
Model
-
Overcurrent limiting factor
-
Model
-
Surface protection
-
Model
-
Surface protection
-
Max. output current 3
-
Number of interfaces PROFINET
-
Radio frequent bidirectional
-
Model
-
Model
-
Suitable for switch disconnector
-
Mounting method
-
Suitable for sector conductor connection
-
With LED indication
-
Calibrated
-
Secondary voltage adjustable
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Number of HW-interfaces RS-232
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Mounting method
-
Integrated earth fault protection
-
Integrated earth fault protection
-
Delayed
-
Suitable for strip conductor connection
-
With ground fault protection function
-
With shock protection
-
Delayed
-
With ground fault protection function
-
Nominal value output voltage 1
-
Nominal value output voltage 1
-
Lamp holder
-
Number of HW-interfaces RS-422
-
Number of HW-interfaces RS-485
-
With bus connection
-
Nominal value output voltage 2
-
Bus voltage stockable
-
Suitable for DIN rail (top hat rail) mounting
-
Suitable for DIN rail (top hat rail) mounting
-
Suitable for off-load switch
-
With auto test for earth leakage function
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Nominal value output voltage 3
-
Number of HW-interfaces serial TTY
-
Type of control element
-
DIN rail (top hat rail) mounting optional
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Suitable for motor safety switch
-
Type of control element
-
Type of control element
-
Type of control element
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for safety functions
-
Opening diameter
-
Opening diameter
-
Suitable for safety functions
-
Nominal value output current 1
-
Nominal value output current 1
-
Number of HW-interfaces USB
-
Number of HW-interfaces USB
-
Number of lines to feed
-
Device construction
-
Device construction
-
Device construction
-
Suitable for overload relay
-
Conditioned rated short-circuit current Iq
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Suitable for max. current main contact unit
-
Snap mounting
-
Supporting protocol for CAN
-
Nominal value output current 2
-
Number of HW-interfaces parallel
-
Number of HW-interfaces parallel
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated switch current
-
Supporting protocol for MODBUS
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Nominal value output current 3
-
Number of HW-interfaces Wireless
-
With integrated under voltage release
-
With integrated under voltage release
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Secondary connection
-
Number of HW-interfaces other
-
Number of HW-interfaces other
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
With switched-off indicator
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
Number of primary inputs
-
Rated supply voltage AC 50 Hz
-
Rated supply voltage AC 50 Hz
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Contact safe
-
Contact safe
-
Rated supply voltage AC 60 Hz
-
Rated supply voltage AC 60 Hz
-
With optical interface
-
With optical interface
-
Supporting protocol for TCP/IP
-
Modular version
-
Rated supply voltage DC
-
Surface finishing
-
Position of connection for main current circuit
-
Position of connection for main current circuit
-
Position of connection for main current circuit
-
Position of connection for main current circuit
-
Output voltage stabilized
-
RAL-number (similar)
-
RAL-number (similar)
-
Motor drive optional
-
Complete device with protection unit
-
Complete device with protection unit
-
Motor drive optional
-
Supporting protocol for INTERBUS
-
Motor drive integrated
-
Motor drive integrated
-
Stabilized
-
Supporting protocol for ASI
-
Voltage release optional
-
Supporting protocol for KNX
-
Rail mounting possible
-
Suitable for floor mounting
-
Wall mounting possible
-
Supporting protocol for Data-Highway
-
Suitable for front mounting 4-hole
-
Supply voltage AC 50 Hz
-
Supporting protocol for DeviceNet
-
Suitable for front mounting centre
-
Supply voltage AC 60 Hz
-
Short-circuit-proof
-
Supporting protocol for SUCONET
-
Suitable for distribution board installation
-
Supporting protocol for LON
-
Suitable for intermediate mounting
-
Built-in height
-
Colour control element
-
Direct mounting possible
-
Supporting protocol for PROFINET CBA
-
Supporting protocol for SERCOS
-
Interlockable
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
Degree of protection (IP), front side
-
SIL according to IEC 61508
-
Supporting protocol for DeviceNet Safety
-
Performance level according to EN ISO 13849-1
-
Supporting protocol for INTERBUS-Safety
-
Explosion safety category for gas
-
Supporting protocol for PROFIsafe
-
Explosion safety category for dust
-
Supporting protocol for SafetyBUS p
-
Radio standard Bluetooth
-
Radio standard WLAN 802.11
-
Radio standard GPRS
-
Redundancy
-
Radio standard GSM
-
Type of data transmission
-
Type of data transmission
-
Radio standard UMTS
-
Transmission rate
-
With potential separation
-
IO link master
-
Supporting protocol for PROFIBUS
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ia)
-
Appendant operation agent (Ex ib)
-
Supporting protocol for other bus systems
-
Supporting protocol for other bus systems
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Frequency
-
Frequency
-
Frequency
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Prewired
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable nature for connection
-
Label space/information surface
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Pack 1
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
Trip-free switch DMX-SP-I 3 poles, fixed version and with rated current of 2500A
Trip-free switch DMX-SP-I 3 poles, fixed version and with rated current of 3200A
Trip-free switch DMX-SP-I 3 poles, fixed version and with rated current of 4000A
Trip-free switch DMX-SP-I 4 poles, fixed version and with rated current of 3200A
Trip-free switch DMX-SP-I 4 poles, fixed version and with rated current of 4000A
Trip-free switch DMX-SP-I 3 poles, draw-out version and with rated current of 3200A
Trip-free switch DMX-SP-I 3 poles, draw-out version and with rated current of 4000A
Trip-free switch DMX-SP-I 4 poles, draw-out version and with rated current of 3200A
Trip-free switch DMX-SP-I 4 poles, draw-out version and with rated current of 4000A
Circuit breaker DPX3 160 HP, 3 poles,with rated current 160A, breaking capacity of 36kA and thermal magnetic protection.
Circuit breaker DPX3 160 HP, 4 poles,with rated current 160A, breaking capacity of 36kA and thermal magnetic protection.
Circuit breaker DPX3 160 HP, 3 poles,with rated current 160A, breaking capacity of 50kA and thermal magnetic protection.
Circuit breaker DPX3 160 HP, 3 poles,with rated current 160A, breaking capacity of 70kA and thermal magnetic protection.
Circuit breaker DPX3 160 HP, 4 poles,with rated current 160A, breaking capacity of 70kA and thermal magnetic protection.
Circuit breaker DPX3 160 HP,3 poles,with rated current 160A, breaking capacity of 100kA and thermal magnetic protection.
Circuit breaker DPX3 160 HP,4 poles,with rated current 160A, breaking capacity of 100kA and thermal magnetic protection.
Trip-free switches DPX3-I 160 HP,3 poles, with rated current of 160A and no protection
Trip-free switches DPX3-I 160 HP,4 poles, with rated current of 160A and no protection
Trip-free switches DPX3-I 160 HP,4 poles, with rated current of 160A and no protection.+earth leakage protection
Circuit breaker DPX3 160 HP, 4 poles,with rated current 160A and thermal magnetic protection
Circuit breaker DPX3 160 HP, 4 poles,with rated current 160A and thermal magnetic protection
DMX³ 2500 sp4000 keylock support draw out
Trip-free switch DMX-SP-I 3 poles, fixed version and with rated current of 2500A
Trip-free switch DMX-SP-I 3 poles, fixed version and with rated current of 2500A