Shunt trip - for DRX - 48 V~/=
Shunt trip - for DRX - 100/130 V~
Shunt trip - for DRX - 200/277 V~
Shunt trip - for DRX - 380/480 V~
Shunt trip for DMX³ 1600 - 24 V~/=
Shunt trip for DMX³ 1600 - 48 V~/=
Shunt trip for DMX³ 1600 - 110 - 130 V~/=
Shunt trip for DMX³ 1600 - 220 250 V~/=
Shunt trip for DMX³ 1600 - 415 - 440 V~
Motor operator DMX³ 1600 - 220 250 V~/=
Motor operator DMX³ 1600 - 415 - 440 V~
Motor operator DMX³ 2500 and 4000 - 480 V~/=
BUS DALI power supply - up to 64 participants - 200 mA - 2 DIN modules
Metal faceplate for XL³ S 4000 enclosures - for 1 DPX³ 630 draw-out without elcb in vertical position
Metal faceplate for XL³ S 4000 enclosures - for 1 DPX³ 630 draw-out with elcb in vertical position
Sealable terminal shields to use with DPX3 250 HP devices
Plug-in base for DPX3 250 HP with special terminals usable with mobil part for direct mounting with 3 pole breaker
Plug-in base for DPX3 250 HP with special terminals usable with mobil part for direct mounting with 4 pole breaker
Interlock mechanism for DPX3 125/250 HP devices
Debro-lift mechanism for draw-out version of DPX3 250 HP devices
Locking accessory for DPX3 250 HP devices in draw-out version
Interlock mechanism for DPX3 125/250 HP devices
Debro-lift mechanism for draw-out version of DPX3 250 HP devices
EMS CX3 measure module for 3 mono-phase electrical lines up to 63A with Rogowski current transformers.