الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Rated voltage
-
Release characteristic
-
Release characteristic
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Current limiting class
-
Flush-mounted installation
-
Additional equipment possible
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Pollution degree
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Connection type
-
Connection type
-
Connection type
-
Label space/information surface
-
Label space/information surface
-
Terminal type
LEGRAND
DX³
REF. 410177
MCB DX3 4 pole 32A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 410178
MCB DX3 4 pole 40A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 410179
MCB DX3 4 pole 50A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 410180
MCB DX3 4 pole 63A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 410225
MCB DX3 4 pole 10A curve D
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 410226
MCB DX3 4 pole 16A curve D
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 410227
MCB DX3 4 pole 20A curve D
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 410228
MCB DX3 4 pole 25A curve D
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 410229
MCB DX3 4 pole 32A curve D
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 410230
MCB DX3 4 pole 40A curve D
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 410231
MCB DX3 4 pole 50A curve D
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 410232
MCB DX3 4 pole 63A curve D
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
RX³
REF. 419255
MCB RX3 6000A 4 pole 10A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
RX³
REF. 419256
MCB RX3 6000A 4 pole 13A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
RX³
REF. 419257
MCB RX3 6000A 4 pole 16A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
RX³
REF. 419258
MCB RX3 6000A 4 pole 20A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409526
MCB DX3 10000A 4 pole 2A curve D
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409529
MCB DX3 10000A 4 pole 6A curve D
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409531
MCB DX3 10000A 4 pole 10A curve D
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409533
MCB DX3 10000A 4 pole 16A curve D
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409534
MCB DX3 10000A 4 pole 20A curve D
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409535
MCB DX3 10000A 4 pole 25A curve D
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409536
MCB DX3 10000A 4 pole 32A curve D
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
TX³
REF. 404256
MCB TX3 10000A 4 pole 16A curve C
You can only compare 4 products, you must remove 1 to add this one