-
Rated voltage
-
Release characteristic
-
Release characteristic
-
Release characteristic
-
Number of poles (total)
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated insulation voltage Ui
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Current limiting class
-
Flush-mounted installation
-
Additional equipment possible
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Pollution degree
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
-
Label space/information surface
-
Terminal type
MCB DX3 6000A 1 pole 25A curve C
MCB DX3 6000A 1 pole 32A curve C
MCB DX3 6000A 1 pole 40A curve C
MCB DX3 6000A 1 pole 50A curve C
MCB DX3 6000A 1 pole 63A curve C
MCB DX3 6000A 1 pole + neutral 1A curve C
MCB DX3 6000A 1 pole 0,5A curve D
MCB DX3 6000A 1 pole 1A curve D
MCB DX3 6000A 1 pole 2A curve D
MCB DX3 6000A 1 pole 3A curve D
MCB DX3 6000A 1 pole 4A curve D
MCB DX3 6000A 1 pole 6A curve D
MCB DX3 6000A 1 pole 10A curve D
MCB DX3 6000A 1 pole 13A curve D
MCB DX3 6000A 1 pole 16A curve D
MCB DX3 6000A 1 pole 20A curve D
MCB DX3 6000A 1 pole 25A curve D
MCB DX3 6000A 1 pole 32A curve D
MCB DX3 6000A 1 pole 40A curve D
MCB DX3 6000A 1 pole 50A curve D
MCB TX3 6000A 1 pole 13A curve B
MCB TX3 6000A 1 pole 13A curve C
MCB TX3 10000A 1 pole 2A curve B
MCB TX3 10000A 1 pole 6A curve B