-
Type of accessory/spare part
-
Type of handle
-
Type of handle
-
Type of handle
-
Cover model
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Construction type
-
Rated current In
-
Application
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Accessory
-
Toggle
-
Nominal current
-
Toggle
-
Nominal current
-
Type of covering
-
Transparent
-
Suitable for enclosure building depth
-
Transparent
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Material
-
Padlock locking
-
Spare part
-
Material
-
Housing material
-
Material
-
Modular spacing
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Punch shape
-
Espagnolette locking (3-point locking)
-
Espagnolette locking (3-point locking)
-
Self adhesive mounting
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Perforated
-
Perforated
-
Type of closure
-
Type of closure
-
Type of closure
-
Transparent cover/door
-
Magnetic
-
With lock
-
Length
-
Flexible
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Surface protection
-
Suitable for solid conductors
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Mounting method
-
Suitable for stranded conductors
-
Mounting method
-
Signal passing door
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Suitable for fine strand conductors
-
Suitable for aeration/de-aeration
-
With mounting plate
-
Suitable for aeration/de-aeration
-
Suitable for cable patch
-
Number of inputs
-
Suitable for fine strand conductors without cable end sleeve
-
Suitable for extra fine-strand conductors
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Inner depth
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Conductor cross section, input
-
Conductor cross section, output
-
For internal separation form 2a
-
Self-adhesive
-
For internal separation form 2b
-
Number of poles
-
Number of poles
-
Earthing terminal block
-
For internal separation form 3a
-
Contact safe
-
Neutral terminal block
-
For internal separation form 3b
-
Surface finishing
-
DIN-rail
-
Surface finishing
-
Surface finishing
-
For internal separation form 4a
-
For internal separation form 4b
-
With cable entry
-
Extension possible
-
Number of height units
-
Suitable for outdoor set-up
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in height
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Number of rows
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Nominal voltage
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Type of distribution blocks
-
Type of distribution blocks
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Label space/information surface
-
Fitted with rainproof plate protection
Plate for .vert.DPX3 250 fixe 36m
Plate for .vert.DPX3 250 fixe 36m
Plate for .horiz.DPX3 250 fixe 24m/36m
Plate for .vert.DPX3 125hp fixe 16m
Plate for .vert.DPX3 125hp fixe 24m
Plate for .vert.DPX3 125hp fixe 24m
Plate for .vert.DPX3 125hp fixe 36m
Plate for .vert.DPX3 125hp fixe 36m
Plate for .horiz.DPX3 125hp fixe 24m/36m
Plate for .horiz.DPX3 250hp fixe 16m
Plate for .horiz.DPX3 250hp fixe 24m
Plate for .horiz.DPX3 250hp fixe 36m
Plate for .horiz.DPX3 250hp fixe 24m/36m inverter
Plate for DPX3 250hp ext-debro 16m/24m
Plate for DPX3 250hp ext-debro 36m
Plate for DPX3 250hp extractible 24m
Plate for DPX3 250hp extractible 36m
Plate for DPX3 250hp fixe 24m/36m
Plate for DPX3 250hp fixe 24m/36m inverter
Plate for DPX3 250hp debro 24m inverter
Plate for DPX3 250hp extractible 24m/36m
Faceplate DPX3 250hp fixe diff 24m inverter
Faceplate DPX3 250hp fixe diff 36m inverter
Faceplate DPX3 250hp debro diff 16m inverter