Assembly and lifting enclosure kit - for Marina enclosures
Wall mounting lugs (4) - for Atlantic cabinets - zamak - max. load 300 kg
Wall mounting lugs (4) - for Atlantic cabinets - steel - max. load 300 kg
Sectioned uprights (2) Lina 25 - for Atlantic cabinets height 300 mm - L. 237 mm
Sectioned uprights (2) Lina 25 - for cabinets height 400 mm - L. 337 mm
Sectioned uprights (2) Lina 25 - for cabinets height 1000 mm - L. 937 mm
Sectioned uprights (2) Lina 25 - for cabinets height 1200 mm - L. 1137 mm
Sectioned uprights (2) Lina 25 - for Atlantic cabinets height 1400 mm - L. 1337 mm
Upright to be cut Lina 25 - for cabinets - L. 3 m
Depth adjustment kit (4 lugs) - for Marina cabinets depth from 200 mm
Resistance heater - for enclosure - pulsated air 230 V~ - 350 W
Resistance heater - for enclosure - 120/240 V~/= - 50 W
Resistance heater - for enclosure - 120/240 V~/= - 100 W
Resistance heater - for enclosure - 120/240 V~/= - 150 W
Roof - for Marina cabinets width 500 x depth 250 - IK10
Roof - for Marina cabinets width 600 x depth 300 - IK10
Roof - for Marina cabinets width 800 x depth 300 - IK10
Roof - for Marina enclosures width 800 x depth 400 mm
Roof for Atlantic metal cabinet - steel - width 300 mm x depth 200 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 400 mm x depth 200 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 400 mm x depth 250 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 600 mm x depth 250 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 600 mm x depth 300 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 800 mm x depth 300 mm - RAL 7035