Screw head 4.8 mm x 16 - self-drilling/tapping for Ø3.3 mm
Screws - CBL Z 5.5 x 16 - self-tapping screw
Screws - CBL Z 5.5 x 19 - self-drilling tapping screw
M6-10 HF screw - with contact washer
Internal door - for cabinets height 400 x width 300 - height 341 x width 236 mm
Internal door - for cabinets height 500 x width 400 - height 441 x width 336 mm
Internal door - for cabinets height 600 x width 400 - height 541 x width 336 mm
Internal door - for cabinets height 700 x width 500 - height 642 x width 436 mm
Adaptor - for mounting on asymmetrical rail equipment fitting on sym. rail
Fixomega - for symmetrical rail EN 60715 - for M4 screw
Sectioned uprights (2) Lina 25 - for cabinets height 500 mm - L. 437 mm
Sectioned uprights (2) Lina 25 - for cabinets height 600 mm - L. 537 mm
Sectioned uprights (2) Lina 25 - for cabinets height 700 mm - L. 637 mm
Sectioned uprights (2) Lina 25 - for cabinets height 800 mm - L. 737 mm
Wall mounting lugs (4) - for Atlantic cabinets - zamak - max. load 300 kg
Wall mounting lugs (4) - for Atlantic cabinets - steel - max. load 300 kg
Wall mounting brackets (4) - for Atlantic stainless steel enclosure 304L - 300 kg
Wall mounting lugs (4) - for Marina cabinets height 300 - max. load 100 kg
Sectioned uprights (2) Lina 25 - for Atlantic cabinets height 300 mm - L. 237 mm
Sectioned uprights (2) Lina 25 - for cabinets height 400 mm - L. 337 mm
Sectioned uprights (2) Lina 25 - for cabinets height 1000 mm - L. 937 mm
Sectioned uprights (2) Lina 25 - for cabinets height 1200 mm - L. 1137 mm
Sectioned uprights (2) Lina 25 - for Atlantic cabinets height 1400 mm - L. 1337 mm
Upright to be cut Lina 25 - for cabinets - L. 3 m