Clip nuts for perforated plates - for M4 screws
Clip nuts for perforated plates - for M5 screws
Cage nuts M5
Cage nuts M6
Clip nuts for perforated plates - for M6 screws
Clip nuts for cabinet frame and crosspieces - M6 screw
Clip nuts for cabinet frame and crosspieces - M8 screw
Cage nuts M4
Mounting plate - for boxes 180x140 mm - galvanized steel - 1.5 mm thick
Mounting plate - for boxes 220x170 mm - galvanized steel - 1.5 mm thick
Mounting plate - for boxes 270x170 mm - galvanized steel - 1.5 mm thick
Mounting plate - for boxes 310x240 mm - galvanized steel - 1.5 mm thick
Mounting plate - for boxes 130x130 mm - galvanized steel - 1.5 mm thick
Mounting plate - for boxes 155x110 mm - galvanized steel - 1.5 mm thick
Hinged glass door - for cabinets - IP54 - width 300 x height 400 mm
Hinged glass door - for cabinets - IP54 - width 400 x height 400 mm
Hinged glass door - for cabinets - IP54 - width 500 x height 500 mm
Touch-up brush - RAL 7035
Aerosol paint spray - RAL 7035
Room thermostat - for enclosure heating - 12 to 250 V~
Earth braid - capacity 6 mm²
Earth braid - capacity 16 mm²
Earth braid - capacity 30 mm²
Green/yellow wire for protective conductor - capacity 6 mm²