Locking nut - plastic - IP 55 - M 20 x 1.5 - Grey RAL 7035
Shielding clamps Viking 3 - screw/spring - for cable Ø3 to 8 mm
Shielding clamps Viking 3 - screw/spring - for cable Ø4 to 13.5 mm
Shielding clamps Viking 3 - screw/spring - for cable Ø10 to 20 mm
Case assorted for Starfix ferrules ref 376 09 - 1 pliers + tips 0.5 to 2.5 mm².
Crimping kit - Starfix tool and individual ferrules - cross section 10 to 50 mm²
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 12
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 15
Bridging combs Viking 3 - 3 levels- screw - 12 blocks / pitch 5 - brown
Bridging combs Viking 3 - 3 levels- screw - 12 blocks / pitch 5 - blue
Bridging combs Viking 3 - spring connection blocks - 2 blocks / pitch 10 - blue
Bridging combs Viking 3 - spring connection blocks - 2 blocks / pitch 12 - blue
Shunt Viking 3 - for power terminal blocks pitch 36 And 42
Shunt Viking 3 - for power terminal blocks pitch 55
Marker label sheet Viking 3 - blank marker - for blocks pitch 5 mm
Marker label sheet Viking 3 - blank marker - for blocks pitch 6 mm
Marker label sheet Viking 3 - blank marker - for blocks pitch 8 mm
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 1 to 10
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 11 to 20
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 21 to 30
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 31 to 40
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 1 to 50
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 1 to 100
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 101 to 200