Nylon nut RAL 9011 PG29
Nylon nut RAL 9011 PG36
Nylon nut RAL 9011 PG42
Nylon nut RAL 9011 PG48
Nylon nut RAL 9011 m 12x1,5
Nylon nut RAL 9011 m 16x1,5
Nylon nut RAL 9011 m 20x1,5
Nylon nut RAL 9011 m 25x1,5
Nylon nut RAL 9011 m 32x1,5
Nylon nut RAL 9011 m 40x1,5
Nylon nut RAL 9011 m 50x1,5
Black nylon nut m 63x1,5
Locking nut - plastic - IP 55 - PG 7 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 9 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 11 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 13.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 16 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 21 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 29 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 36 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 42 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 48 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 12 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 16 x 1.5 - Grey RAL 7035