Metal locking nut - ISO 20
Metal locking nut - ISO 25
Metal locking nut - ISO 32
Metal locking nut - ISO 40
Metal locking nut - ISO 50
Metal locking nut - ISO 63
Nylon nut RAL 9011 PG7
Nylon nut RAL 9011 PG9
Nylon nut RAL 9011 PG11
Nylon nut RAL 9011 PG13,5
Nylon nut RAL 9011 PG16
Nylon nut RAL 9011 PG21
Nylon nut RAL 9011 PG29
Nylon nut RAL 9011 PG36
Nylon nut RAL 9011 PG42
Nylon nut RAL 9011 PG48
Nylon nut RAL 9011 m 12x1,5
Nylon nut RAL 9011 m 16x1,5
Bridging combs for 10 blocks with 5mm pitch - blue color, for screw and spring terminal blocks
Bridging combs for 10 blocks with 5mm pitch - red color, for screw and spring terminal blocks
Bridging combs for 2 blocks with 5mm pitch - for screw and spring terminal blocks
Bridging combs for 10 blocks with 6mm pitch - for screw and spring terminal blocks
Bridging combs for 10 blocks with 6mm pitch - for screw and spring terminal blocks
Bridging combs for 2 blocks with 6mm pitch - for screw and spring terminal blocks