Ultra high density cassette MPO multimode 12 LC OM4
LCS³
LEGRAND
Ultra high density cassette MPO multimode 12 LC OM4
REF. 032154
EAN.
3414970962300
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of couplings/adapters | 12 |
---|---|
With number of couplings/adapters | 12 |
With front plate | No |
With housing | Yes |
With pigtails | No |
Fibre type | Multi mode 50/125 |
Fibre class | OM4 |
Type of connector external | LC-Duplex |
Type of connector interior | MT/MPO |
---|---|
Colour | Black |
RAL-number | 9017 |
Mounting method | Other |
Height | 12 mm |
Width | 96 mm |
Depth | 129 mm |
document title
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION