UHD modular fibre optic drawer with cord management at front and back 2U to be equipped with cassettes
LCS³
LEGRAND
UHD modular fibre optic drawer with cord management at front and back 2U to be equipped with cassettes
REF. 032152
EAN.
3414970962287
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of module inserts | 24 |
---|---|
With front plate | Yes |
With housing | Yes |
With pigtails | No |
Fibre type | Other |
Colour | Black |
RAL-number | 9017 |
---|---|
Mounting method | 482.6 mm (19 inch) mounting |
Number of height units | 2 |
Height | 88 mm |
Width | 483 mm |
Depth | 598 mm |
document title
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION