Separation partition for DLP universal trunking of height 50mm
DLP
LEGRAND
Separation partition for DLP universal trunking of height 50mm
REF. 010582
EAN.
3245060105822
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | 1-fold |
---|---|
Suitable for duct depth | 50 mm |
Type of fastening | Snap on |
Length | 2000 mm |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
---|---|
Operating / setting temperature | -5-60 °C |
Colour | White |
Degree of impact strength (IK) | IK07 |
Width | 15 mm |
Height | 45.15 mm |
Storage temperature | -25-60 °C |
document title
2 documents
Technical Sheet
Technical Sheet
5 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION