Full assembled DLP Trunking, 1 compartment, cover 65mm, 50x105mm. White
DLP
LEGRAND
Full assembled DLP Trunking, 1 compartment, cover 65mm, 50x105mm. White
REF. 010424
EAN.
3245060104245
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 105 mm |
---|---|
Depth | 50 mm |
Length | 2000 mm |
Number of covers | 1 |
Covers supplied with the product | Yes |
Cover width 1 | 65 mm |
Symmetric | Yes |
Construction type rectangular | Yes |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
---|---|
Construction rear wall (inner side) | Perforated |
With protective foil | Yes |
Number of plug-in partitions | 1 |
With duct connector | No |
Bottom perforation | Yes |
Mounting method cover | Spanned |
With cable fixing clip | No |
Useful cross section | 4380 mm² |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
document title
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
3 documents
BIM Data
BIM Data
BIM Data
SELECT AN ACTION