Open-work plate Cabstop - IP 55 - for Atlantic cabinets - 14 entries
Atlantic & Marina
LEGRAND
Open-work plate Cabstop - IP 55 - for Atlantic cabinets - 14 entries
REF. 036494
EAN.
3245060364946
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable screw gland |
---|---|
Width | 147 mm |
Material | Plastic |
Surface protection | Untreated |
---|---|
Pre-stamping | Yes |
document title
1 document
Instruction Use
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION