Kit for mounting Cabstop plate on flat surface - IP55 maintained
LEGRAND
Kit for mounting Cabstop plate on flat surface - IP55 maintained
REF. 036498
EAN.
3245060364984
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 1200 mm |
Suitable for enclosure building height | 1400 mm |
Suitable for enclosure building depth | 400 mm |
Height | 11.4 mm |
---|---|
Material | Plastic |
Colour | Grey |
RAL-number | 7035 |
document title
6 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
SELECT AN ACTION