Junction between over floor trunking end trunking
DLP
LEGRAND
Junction between over floor trunking end trunking
REF. 010690
EAN.
3245060106904
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 25 mm |
---|---|
Width branch | 92 mm |
Number of covers | 1 |
Cover width 1 | 92 mm |
Symmetric | No |
Model | Other |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
---|---|
With protective foil | No |
With duct connector | Yes |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Height | 89 mm |
Depth | 50 mm |
Storage temperature | -5-60 °C |
document title
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION