Coil - Ø80 mm - use with 260 88 - 1 coil per DPX
LEGRAND
Coil - Ø80 mm - use with 260 88 - 1 coil per DPX
REF. 026093
EAN.
3245060260934
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Single-phase current converter |
---|---|
Rated primary current | 170 A |
Rated secondary current | 0.05 A |
Overcurrent limiting factor | FS 5 |
Calibrated | Yes |
With shock protection | Yes |
---|---|
Opening diameter | 80 mm |
Snap mounting | No |
Secondary connection | Screw connection |
Number of primary inputs | 1 |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION