Modular residual current relay for DPX³ equipped with release or DPX³-I - 2 DIN modules
ATS
LEGRAND
Modular residual current relay for DPX³ equipped with release or DPX³-I - 2 DIN modules
REF. 026088
EAN.
3245060260880
Detects fault currents, and, when used with a shunt trip or an undervoltage release, it gives the trip command to a MCCB or a switch
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of electric connection | Screw connection |
---|---|
With detachable clamps | No |
Function | For three-phase supply system |
Supply voltage AC 50 Hz | 195.5-253 V |
Supply voltage AC 60 Hz | 195.5-253 V |
Rated operating frequency | 47-63 Hz |
Response value amperage 1 | 30-30000 mA |
Min. adjustable delay-on energization time | 5 s |
Indication of difference current | Yes |
Error registration possible | Yes |
---|---|
Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 0 |
Number of contacts as change-over contact | 1 |
Voltage type (operating voltage) | AC |
Width | 35 mm |
Height | 89 mm |
Depth | 65.6 mm |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION