Box Hypra - IP 44 - for through wiring surface socket 3P+E/3P+N+E 16A - plastic
Hypra
LEGRAND
Box Hypra - IP 44 - for through wiring surface socket 3P+E/3P+N+E 16A - plastic
REF. 052289
EAN.
3245060522896
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
CEE socket outlet 16 A | None |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Protection | None |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M20 |
Handling | Wall mounting |
Degree of protection (IP) | Other |
Military model | No |
Colour | Grey |
Height | 212 mm |
Width | 100 mm |
Depth | 77 mm |
document title
3 documents
Technical Sheet
Technical Sheet
Technical Sheet
SELECT AN ACTION