Panel mounting socket inclined outlet Hypra- IP 44 -200/250V~ - 16A -2P+E -plast
Hypra
LEGRAND
Panel mounting socket inclined outlet Hypra- IP 44 -200/250V~ - 16A -2P+E -plast
REF. 052022
EAN.
3245060520229
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Voltage according to EN 60309-2 | 230 V (50+60 Hz) blue |
Number of poles | 3 |
Clock hour position | 6 h |
Identification colour | Blue |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 72 mm |
Drill hole distance vertical | 60 mm |
Flange size horizontal | 64 mm |
Drill hole distance horizontal | 52 mm |
document title
2 documents
Technical Sheet
Technical Sheet
5 documents
BIM Data
BIM Data
3D Autocad
BIM Data
BIM Data
SELECT AN ACTION