2P extension - 6 A - plastic with extraction ring - white - gencod labelling
LEGRAND
2P extension - 6 A - plastic with extraction ring - white - gencod labelling
REF. 050166
EAN.
3245060501662
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Degree of protection (IP) | Other |
Insert direction | Straight |
Connection system | Screwed terminal |
Suitable for protective contact pin | No |
Colour | White |
RAL-number | 9003 |
Number of poles | 2 |
Nominal voltage | 250 V |
Nominal current | 6 A |
---|---|
For heavy conditions according to VDE | No |
Width | 43 mm |
Height | 22.5 mm |
Depth | 67 mm |
Operating / setting temperature | -10-35 °C |
Storage temperature | -15-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Connection type | Screwed terminal |
Terminals capacity | 0.75-0.75 mm² |
document title
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION