Skip to main content
Logo print

2P plug - 6 A - plastic with extraction ring - aluminium - gencod labelling

LEGRAND

2P plug - 6 A - plastic with extraction ring - aluminium - gencod labelling

REF. 050165 EAN. 3245060501655
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Plastic
Material quality Thermoplastic
Degree of protection (IP) IP20
Insert direction Straight
Connection system Screwed terminal
Colour Other
For heavy conditions according to VDE No
Width 35.5 mm
Height 14 mm
Depth 64 mm

document title

2 documents
Instruction Use
050165_LE02673AA.pdf pdf (0.08 Mo)
Technical Sheet
F01214FR-00.pdf pdf (0.73 Mo)
1 document
Catalogue Commercial Page
ex223001_0824.pdf pdf (0.1 Mo)
2 documents
Agreement
Agreement
OC / CB-588497B (0.07 Mo)

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details