1 compartment, 2 sides Snap-on mini-columns. Black. 0,68m
LEGRAND
1 compartment, 2 sides Snap-on mini-columns. Black. 0,68m
REF. 653005
EAN.
3414971194632
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Pillar shape | Square |
---|---|
Model | Double-sided |
Prewired | No |
Adjustable | No |
Height levelling | 0 mm |
Column height | 680-680 mm |
Number of usable covers | 2 |
Cover width | 45 mm |
Type of fastening | Screwing |
Place variable | No |
Suitable for ceiling mounting | No |
Suitable for floor mounting | Yes |
Cable entry | Bottom |
Through-going profile | Yes |
Material installation column | Aluminium |
---|---|
Material quality installation column | Other |
Material installation column halogen free | Yes |
Surface protection column | Other |
Colour column | Black |
RAL-number column | 9005 |
Material cover | Plastic |
Material quality cover | Polyvinyl chloride (PVC) |
Material cover halogen free | No |
Cover surface | Untreated |
Colour top cover | Black |
RAL-number cover | 9017 |
Number of partitions | 0 |
Useful cross section | 2880 mm² |
document title
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
26 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
3D Autocad
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION