Separation partition, length 2m, width 46mm
LEGRAND
Separation partition, length 2m, width 46mm
REF. 603807
EAN.
3245066038070
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Material | Plastic |
Surface protection | Untreated |
Halogen free | No |
---|---|
Colour | Grey |
RAL-number | 7030 |
document title
5 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION