Stabilised mono switching power supply - 20-60 W - output 24 V= - 20 W
Stabilised mono switching power supply - 20-60 W - output 24 V= - 40 W
Dispenser board Memocab - double - for 48 strips of markers
Selecting prong Memocab - for 15 mm marker holders
Filtered single-phase rectified power supply - prim 230/400 V - 24 V= - 120 W - 5 A
Filtered single-phase rectified power supply - prim 230/400 V - 24 V= - 240 W - 10 A
Filtered single-phase rectified power supply - prim 230/400 V - 24 V= - 360 W - 15 A
Hinged glass door - for cabinets - IP54 - width 300 x height 400 mm
Hinged glass door - for cabinets - IP54 - width 400 x height 400 mm
Hinged glass door - for cabinets - IP54 - width 500 x height 500 mm
Base for LED beacons and multi-sound electronic sirens - 40/80 V~/= - IP65
Base for LED beacons and multi-sound electronic sirens - 120/240 V~/= - IP65
Base for LED beacons and multi-sound electronic sirens - 12/24 V~/= - IP65
Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 2.5 kVA
Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 4 kVA
Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 5 kVA
Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 6.3 kVA
Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 8 kVA
Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 10 kVA
Cable tie Colring - w. 9 mm - L. 710 mm - sachet 100 pcs - black
Cable tie Colring - w 4.6 mm - L 430 mm - sachet 100 pcs - colourless
Cable tie Colring - w 7.6 mm - L 290 mm - sachet 100 pcs - colourless
Cable tie Colring - w 7.6 mm - L 550 mm - sachet 100 pcs - colourless
Cable tie Colring - w 9 mm - L 710 mm - sachet 100 pcs - colourless