Stabilised mono switching power supply - 75-960 W - output 24 V= - 960 W
Stabilised mono switching power supply - 75-960 W - output 24 V= - 75 W
Stabilised mono switching power supply - 75-960 W - output 24 V= - 120 W
Extractor - Memocab - for 15 mm marker holder
Fuse carrier - SP 38 - for HRC cylindrical fuses type 10 x 38 - 3P
Filtered single-phase rectified power supply - prim 230/400 V - 24 V= - 600 W - 25 A
Filtered single-phase rectified power supply - prim 230/400 V - 24 V= - 960 W - 40 A
Filtered single-phase rectified power supply - prim 230/400 V - 24 V= - 1200 W - 50 A
Stabilised mono switching power supply - 20-60 W - output 12 V= - 20 W
Stabilised mono switching power supply - 20-60 W - output 12 V= - 40 W
Dispenser board Memocab - double - for 48 strips of markers
Selecting prong Memocab - for 15 mm marker holders
Filtered single-phase rectified power supply - prim 230/400 V - 24 V= - 120 W - 5 A
Filtered single-phase rectified power supply - prim 230/400 V - 24 V= - 240 W - 10 A
Filtered single-phase rectified power supply - prim 230/400 V - 24 V= - 360 W - 15 A
Cable tie Colson -UV protec -ext teeth -large quantity -width 9 mm -L. 357 mm -black
Cable tie Colson -UV protec -ext teeth -large quantity -width 9 mm -L. 185 mm -black
Cable tie Colson -UV protec -ext teeth -large quantity -width 9 mm -L. 262 mm -black
19" 42 U Altis cabinet - set of uprights (x2) 42 U
19" 42 U Altis cabinet with framed glass door - 2000 x 800 x 600 mm
19" 42 U Altis cabinet with framed glass door - 2000 x 600 x 800 mm
19" 42 U Altis cabinet with framed glass door - 2000 x 800 x 800 mm
Base for LED beacons and multi-sound electronic sirens - 40/80 V~/= - IP65
Base for LED beacons and multi-sound electronic sirens - 120/240 V~/= - IP65