Separate mounting unit for RTX3 40 40A
Separate mounting unit for RTX3 65 with screw connection
Separate mounting unit for RTX3 65 with cage terminals
Separate mounting unit for RTX3 100 with screw connection
Fuse carrier 1P+N for cartridge fuses 8.5 x 31.5 mm - 20A
Separate mounting unit for RTX3 100 with cage terminals
Ready to use modular chassis for Atlantic and Marina cabinets - 400x300 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 500x400 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 500x500 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 600x400 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 700x500 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 800x600 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 400x300 - metal finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 500x400 - metal finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 500x500 - metal finish - RAL 7035
Cable gland plastic IP68 ISO25 RAL 9011
Cable gland plastic IP68 ISO32 RAL 9011
Cable gland plastic IP68 ISO40 RAL 9011
Cable gland plastic IP68 ISO50 RAL 9011
Cable gland plastic IP68 ISO63 RAL 9011
Cable gland plastic IP68 PG7 RAL 9011
Cable gland plastic IP68 PG9 RAL 9011
Cable gland plastic IP68 PG11 RAL 9011
Cable gland plastic IP68 PG13 RAL 9011